3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
05062 N/A 05000 N/A 0.6250 in15.875 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05068 N/A 05000 N/A 0.6875 in17.463 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05079 N/A 05000 N/A 0.7869 in19.987 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
17580 N/A 17500 N/A 0.6250 in15.875 mm N/A 0.6563 in16.670 mm N/A 7070 lbf31400 N N/A 6560 lbf29200 N N/A CAD N/A 12300 lbf54700 N N/A 3190 lbf14200 N
07079 N/A 07000 N/A 0.7874 in20.000 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07087 N/A 07000 N/A 0.8750 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07087X N/A 07000 N/A 0.8750 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07093 N/A 07000 N/A 0.9375 in23.813 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07098 N/A 07000 N/A 0.9835 in24.981 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07097 N/A 07000 N/A 0.9843 in25.001 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100 N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100-S N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100-SA N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07096 N/A 07000 N/A 0.9905 in25.159 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07099 N/A 07000 N/A 0.9950 in25.273 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
LM11949 N/A N/A 0.7500 in19.050 mm N/A 0.6550 in16.637 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD N/A 15300 lbf68100 N N/A 3970 lbf17700 N
KL44643 N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD N/A 11800 lbf52300 N N/A 3050 lbf13600 N
L44642 N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44643 N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44643X N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44640 N/A N/A 0.9375 in23.813 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44645 N/A N/A 1.0231 in25.987 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
KL44649 N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD N/A 11800 lbf52300 N N/A 3050 lbf13600 N
L44649 N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
LM72849 N/A N/A 0.8900 in22.606 mm N/A 0.6102 in15.499 mm N/A 7900 lbf35100 N N/A 7420 lbf33000 N N/A CAD N/A 13800 lbf61200 N N/A 3570 lbf15900 N
26 - 50 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »