3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
13889 N/A 13800 N/A 1.5 in38.1 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD N/A 10600 lbf47300 N N/A 2760 lbf12300 N
13890 N/A 13800 N/A 1.5150 in38.481 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD N/A 10600 lbf47300 N N/A 2760 lbf12300 N
08118 N/A 08000 N/A 1.1875 in30.163 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD N/A 12400 lbf55200 N N/A 3220 lbf14300 N
08125 N/A 08000 N/A 1.2500 in31.750 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD N/A 12400 lbf55200 N N/A 3220 lbf14300 N
LM12749 N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD N/A 15100 lbf67200 N N/A 3920 lbf17400 N
LM12749F N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD N/A 15100 lbf67200 N N/A 3920 lbf17400 N
L45449 N/A N/A 1.1417 in28.999 mm N/A 0.5800 in14.732 mm N/A 7980 lbf35500 N N/A 8130 lbf36200 N N/A CAD N/A 13900 lbf61800 N N/A 3600 lbf16000 N
157 N/A N/A 0.7874 in20.000 mm N/A 0.6380 in16.205 mm N/A 8430 lbf37500 N N/A 8690 lbf38700 N N/A CAD N/A 14700 lbf65300 N N/A 3810 lbf16900 N
HM81649 N/A N/A 0.6294 in15.987 mm N/A 0.8268 in21.001 mm N/A 9020 lbf40100 N N/A 8840 lbf39300 N N/A CAD N/A 15700 lbf69900 N N/A 4070 lbf18100 N
09062 N/A 09000 N/A 0.6250 in15.875 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09067 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.7500 in19.050 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09074 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09078 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09075 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09076 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09070 N/A 09000 N/A 0.6950 in17.653 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09081 N/A 09000 N/A 0.8120 in20.625 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
21075 N/A 21000 N/A 0.7500 in19.050 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD N/A 21600 lbf95900 N N/A 5590 lbf24900 N
21075A N/A 21000 N/A 0.7500 in19.050 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD N/A 21600 lbf95900 N N/A 5590 lbf24900 N
21063 N/A 21000 N/A 0.6250 in15.875 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD N/A 21600 lbf95900 N N/A 5590 lbf24900 N
12580 N/A N/A 0.8125 in20.638 mm N/A 0.7813 in19.845 mm N/A 9810 lbf43600 N N/A 9720 lbf43200 N N/A CAD N/A 17100 lbf76000 N N/A 4430 lbf19700 N
KM12649 N/A N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 9900 lbf44100 N N/A 9780 lbf43500 N N/A CAD N/A 17200 lbf76700 N N/A 4470 lbf19900 N
M12649 N/A N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
M12648 N/A N/A 0.8750 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
M12648A N/A N/A 0.8750 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »