3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
L68149 N/A N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD N/A 17800 lbf79200 N N/A 4620 lbf20500 N
L68149A N/A N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD N/A 17800 lbf79200 N N/A 4620 lbf20500 N
L68149H N/A N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD N/A 17800 lbf79200 N N/A 4620 lbf20500 N
L68149P N/A N/A 1.3775 in34.989 mm N/A 0.6600 in16.764 mm N/A 10200 lbf45500 N N/A 11000 lbf48700 N N/A CAD N/A 17800 lbf79200 N N/A 4620 lbf20500 N
247 N/A N/A 0.9843 in25.001 mm N/A 0.7480 in18.999 mm N/A 10800 lbf48200 N N/A 11100 lbf49200 N N/A CAD N/A 18900 lbf84000 N N/A 4900 lbf21800 N
15574A N/A 15500 N/A 0.9375 in23.813 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15578 N/A 15500 N/A 1.0000 in25.400 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD N/A 21300 lbf94900 N N/A 5530 lbf24600 N
15590 N/A 15500 N/A 1.1250 in28.575 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15580 N/A 15500 N/A 1.0625 in26.988 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15579A N/A 15500 N/A 1.0300 in26.162 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15579X N/A 15500 N/A 1.0231 in25.987 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
1997X N/A 1900 N/A 1.0625 in26.988 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1987 N/A 1900 N/A 1.0620 in26.975 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1985 N/A 1900 N/A 1.1250 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1988 N/A 1900 N/A 1.1250 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1986 N/A 1900 N/A 1.0000 in25.400 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1994X N/A 1900 N/A 1.0000 in25.400 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1990X N/A 1900 N/A 0.9375 in23.813 mm N/A 0.8400 in21.336 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1975 N/A 1900 N/A 0.8750 in22.225 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
LM78349 N/A N/A 1.3775 in34.989 mm N/A 0.6693 in17.000 mm N/A 9560 lbf42500 N N/A 11800 lbf52400 N N/A CAD N/A 16600 lbf74000 N N/A 4310 lbf19200 N
LM78349A N/A N/A 1.3775 in34.989 mm N/A 0.6693 in17.000 mm N/A 11300 lbf50400 N N/A 11800 lbf52400 N N/A CAD N/A 19700 lbf87700 N N/A 5110 lbf22700 N
M84549 N/A M84500 N/A 1.0625 in26.988 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD N/A 19000 lbf84500 N N/A 4920 lbf21900 N
M84548 N/A M84500 N/A 1.0000 in25.400 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD N/A 19000 lbf84500 N N/A 4920 lbf21900 N
LL510749 N/A N/A 2.5000 in63.500 mm N/A 0.5000 in12.700 mm N/A 8700 lbf38700 N N/A 12000 lbf53300 N N/A CAD N/A 15100 lbf67400 N N/A 3930 lbf17500 N
15103 N/A 15000 N/A 1.0298 in26.157 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »