3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (in)
d - Cone Bore (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
15103-S | N/A 15000 | N/A 1.0300 in26.162 mm | N/A 0.7850 in19.939 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15106 | N/A 15000 | N/A 1.0625 in26.988 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15112 | N/A 15000 | N/A 1.1250 in28.575 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15113 | N/A 15000 | N/A 1.1250 in28.575 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15100 | N/A 15000 | N/A 1.0000 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15100-S | N/A 15000 | N/A 1.0000 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15100-SR | N/A 15000 | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15101 | N/A 15000 | N/A 1.0000 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15102 | N/A 15000 | N/A 1.0000 in25.400 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15117X | N/A 15000 | N/A 1.1811 in30 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15115 | N/A 15000 | N/A 1.1806 in29.987 mm | N/A 0.7500 in19.050 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15117 | N/A 15000 | N/A 1.1806 in29.987 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15116 | N/A 15000 | N/A 1.1855 in30.112 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15120A | N/A 15000 | N/A 1.1880 in30.175 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15118 | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15119 | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15120 | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15123 | N/A 15000 | N/A 1.2500 in31.750 mm | N/A 0.7500 in19.050 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15125 | N/A 15000 | N/A 1.2500 in31.750 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
15126 | N/A 15000 | N/A 1.2500 in31.750 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A ![]() |
N/A 23400 lbf104000 N | N/A 6080 lbf27000 N |
1280 | N/A | N/A 0.8750 in22.225 mm | N/A 0.8750 in22.225 mm | N/A 12400 lbf55300 N | N/A 12400 lbf55100 N |
N/A ![]() |
N/A 21700 lbf96400 N | N/A 5620 lbf25000 N |
11157 | N/A 11000 | N/A 1.5740 in39.980 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A ![]() |
N/A 18800 lbf83700 N | N/A 4880 lbf21700 N |
11162 | N/A 11000 | N/A 1.6250 in41.275 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A ![]() |
N/A 18800 lbf83700 N | N/A 4880 lbf21700 N |
11163 | N/A 11000 | N/A 1.6250 in41.275 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A ![]() |
N/A 18800 lbf83700 N | N/A 4880 lbf21700 N |
11165X | N/A 11000 | N/A 1.6535 in41.999 mm | N/A 0.6844 in17.384 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A ![]() |
N/A 18800 lbf83700 N | N/A 4880 lbf21700 N |