Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
451 - 485 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X30240 N/A 200 mm7.874 in N/A 58.000 mm2.2835 in N/A 891000 N200000 lbf N/A 1330000 N299000 lbf N/A CAD Icon (for items table)
X32040XM N/A 200 mm7.874 in N/A 70 mm2.7559 in N/A 847000 N191000 lbf N/A 1520000 N342000 lbf N/A CAD Icon (for items table)
X32240 N/A 200 mm7.874 in N/A 98 mm3.8583 in N/A 1390000 N312000 lbf N/A 2250000 N506000 lbf N/A CAD Icon (for items table)
X32940M N/A 200 mm7.874 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
X30244M N/A 220 mm8.6614 in N/A 65 mm2.5591 in N/A 1260000 N283000 lbf N/A 1560000 N350000 lbf N/A CAD Icon (for items table)
X32044XM N/A 220 mm8.6614 in N/A 76 mm2.9921 in N/A 994000 N223000 lbf N/A 1800000 N405000 lbf N/A CAD Icon (for items table)
X32244M N/A 220 mm8.6614 in N/A 108 mm4.252 in N/A 2120000 N476000 lbf N/A 3010000 N677000 lbf N/A CAD Icon (for items table)
X32944M N/A 220 mm8.6614 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1090000 N245000 lbf N/A CAD Icon (for items table)
JP24049 N/A 240 mm9.4488 in N/A 39 mm1.5354 in N/A 440000 N99000 lbf N/A 808000 N182000 lbf N/A CAD Icon (for items table)
X32048X N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 1180000 N266000 lbf N/A 1940000 N435000 lbf N/A CAD Icon (for items table)
X32048XR N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
X32048XRSA N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
X32248 N/A 240 mm9.4488 in N/A 120 mm4.7244 in N/A 2180000 N491000 lbf N/A 3680000 N828000 lbf N/A CAD Icon (for items table)
X32948M N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 571000 N128000 lbf N/A 1150000 N258000 lbf N/A CAD Icon (for items table)
X32048XRA N/A 241.000 mm9.4882 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
M249749AH N/A 254 mm10 in N/A 76 mm2.9921 in N/A N/A N/A CAD Icon (for items table)
M249749AH N/A 254 mm10 in N/A 76 mm2.9921 in N/A N/A N/A CAD Icon (for items table)
X32052X N/A 260 mm10.2362 in N/A 87 mm3.4252 in N/A 1520000 N341000 lbf N/A 2440000 N548000 lbf N/A CAD Icon (for items table)
X32252 N/A 260 mm10.2362 in N/A 130 mm5.1181 in N/A 2860000 N642000 lbf N/A 4140000 N930000 lbf N/A CAD Icon (for items table)
X32952M N/A 260 mm10.2362 in N/A 63.5 mm2.5 in N/A 829000 N186000 lbf N/A 1690000 N379000 lbf N/A CAD Icon (for items table)
X32056XM N/A 280 mm11.0236 in N/A 87 mm3.4252 in N/A 1380000 N309000 lbf N/A 2620000 N590000 lbf N/A CAD Icon (for items table)
X32956M N/A 280 mm11.0236 in N/A 63.5 mm2.5 in N/A 850000 N191000 lbf N/A 1780000 N401000 lbf N/A CAD Icon (for items table)
X32060X N/A 300 mm11.811 in N/A 100 mm3.937 in N/A 1730000 N389000 lbf N/A 3170000 N712000 lbf N/A CAD Icon (for items table)
X32260M N/A 300 mm11.811 in N/A 140 mm5.5118 in N/A 3090000 N695000 lbf N/A 5310000 N1190000 lbf N/A CAD Icon (for items table)
X32960M N/A 300 mm11.811 in N/A 76 mm2.9921 in N/A 1180000 N265000 lbf N/A 2430000 N547000 lbf N/A CAD Icon (for items table)
X32064XM N/A 320 mm12.5984 in N/A 100 mm3.937 in N/A 1800000 N406000 lbf N/A 3420000 N768000 lbf N/A CAD Icon (for items table)
X32968M N/A 340 mm13.3858 in N/A 76 mm2.9921 in N/A 1220000 N274000 lbf N/A 2640000 N594000 lbf N/A CAD Icon (for items table)
X32972M N/A 360 mm14.1732 in N/A 76 mm2.9921 in N/A 1250000 N281000 lbf N/A 2780000 N624000 lbf N/A CAD Icon (for items table)
LM377449H N/A 558.8 mm22 in N/A 93 mm3.6614 in N/A N/A N/A CAD Icon (for items table)
LM377449H N/A 558.8 mm22 in N/A 93 mm3.6614 in N/A N/A N/A CAD Icon (for items table)
JL580946 N/A 630 mm24.8031 in N/A 100 mm3.937 in N/A 2890000 N649000 lbf N/A 5910000 N1330000 lbf N/A CAD Icon (for items table)
JL286948 N/A 928.000 mm36.5354 in N/A 90.000 mm3.5433 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A CAD Icon (for items table)
JL286948H N/A 928.000 mm36.5354 in N/A 90.000 mm3.5433 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A CAD Icon (for items table)
JL286949 N/A 930.000 mm36.6142 in N/A 90.000 mm3.5433 in N/A 2850000 N641000 lbf N/A 9330000 N2100000 lbf N/A CAD Icon (for items table)
JL286949H N/A 930.000 mm36.6142 in N/A 90.000 mm3.5433 in N/A 2660000 N599000 lbf N/A 8460000 N1900000 lbf N/A CAD Icon (for items table)
451 - 485 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10