Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| X32230M | Series N/A 32230M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 73.000 mm2.8740 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 851000 N191000 lbf | C0 - Static Radial Rating N/A 1230000 N276000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32930M | Series N/A 32930M | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 573000 N129000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X33030M | Series N/A 33030 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 59 mm2.3228 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 949000 N213000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JHM133449 | Series N/A HM133400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 69.850 mm2.7500 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 635000 N143000 lbf | C0 - Static Radial Rating N/A 1040000 N233000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM734445 | Series N/A M734400 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JP16049 | Series N/A JP16000 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 242000 N54400 lbf | C0 - Static Radial Rating N/A 372000 N83700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30232M | Series N/A 30232 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 48 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 657000 N148000 lbf | C0 - Static Radial Rating N/A 868000 N195000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32032 | Series N/A 32032 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 516000 N116000 lbf | C0 - Static Radial Rating N/A 801000 N180000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32032XM | Series N/A 32032XM | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 611000 N137000 lbf | C0 - Static Radial Rating N/A 867000 N195000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32232 | Series N/A 32232 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 80 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1020000 N229000 lbf | C0 - Static Radial Rating N/A 1630000 N366000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JHM534149 | Series N/A HM534100 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 335000 N75300 lbf | C0 - Static Radial Rating N/A 590000 N133000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM734449 | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM734449A | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 710000 N160000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM734449V | Series N/A M734400 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 44.500 mm1.7520 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 460000 N103000 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JP17049 | Series N/A JP17000 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 436000 N98100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| KJP17049 | Series N/A JP17000C | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 436000 N98100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30234 | Series N/A 30234 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 52 mm2.0472 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 780000 N175000 lbf | C0 - Static Radial Rating N/A 1000000 N225000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32034XM | Series N/A 32034XM | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 610000 N137000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32234M | Series N/A 32234 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 86 mm3.3858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1110000 N250000 lbf | C0 - Static Radial Rating N/A 1750000 N394000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32934M | Series N/A 32934M | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 N78300 lbf | C0 - Static Radial Rating N/A 637000 N143000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM736149 | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM736149A | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JM736149AA | Series N/A M736100 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 409000 N92000 lbf | C0 - Static Radial Rating N/A 786000 N177000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JP18049 | Series N/A JP18000 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 239000 N53600 lbf | C0 - Static Radial Rating N/A 409000 N92000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30236M | Series N/A 30236 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 52 mm2.0472 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 690000 N155000 lbf | C0 - Static Radial Rating N/A 1050000 N235000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |