COMPANY HEADER
CAD (0)
  • Cart is empty
101 - 125 of 473 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32310 N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33010 N/A 50 mm1.9685 in N/A 24.000 mm0.9449 in N/A 95500 N21500 lbf N/A 112000 N25300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33110 N/A 50 mm1.9685 in N/A 26.000 mm1.0236 in N/A 115000 N25800 lbf N/A 125000 N28100 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33210 N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32210M N/A 50 mm1.9685 in N/A 23.000 mm0.9055 in N/A 118000 N26600 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32010X N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33211 N/A 50 mm1.9685 in N/A 33.500 mm1.3189 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 50 mm1.9685 in N/A 20.000 mm0.7874 in N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32310 N/A 50 mm1.9685 in N/A 40.000 mm1.5748 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33210 N/A 50 mm1.9685 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33211 N/A 50.815 mm2.0006 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30210 N/A 52.000 mm2.0472 in N/A 20.000 mm0.7874 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H307700 N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H307700 N/A 55 mm2.1654 in N/A 39 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM506800 N/A 55 mm2.1654 in N/A 26.000 mm1.0236 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM506800 N/A 55 mm2.1654 in N/A 23.000 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M207000 N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M207000 N/A 55 mm2.1654 in N/A 29.000 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JW5500 N/A 55 mm2.1654 in N/A 31.000 mm1.2205 in N/A 172000 N38700 lbf N/A 175000 N39200 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 473 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »