Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| X30211M | Series N/A 30211M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 122000 N27400 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30311M | Series N/A 30311M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 190000 N42700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X31311M | Series N/A 31311M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 N38700 lbf | C0 - Static Radial Rating N/A 157000 N35300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32011X | Series N/A 32011X | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32211 | Series N/A 32211 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 121000 N27200 lbf | C0 - Static Radial Rating N/A 141000 N31600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32211M | Series N/A 32211M | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 141000 N31600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32311 | Series N/A 32311 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 43 mm1.6929 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 228000 N51200 lbf | C0 - Static Radial Rating N/A 265000 N59700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X33011 | Series N/A 33011 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26500 lbf | C0 - Static Radial Rating N/A 141000 N31700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X33111 | Series N/A 33111 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 N35500 lbf | C0 - Static Radial Rating N/A 166000 N37200 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X33211 | Series N/A 33211 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| XAA32011X | Series N/A 32011X | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| XGB-33212 | Series N/A 33212 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32011XM | Series N/A 32011X | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JF6049 | Series N/A JF6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61500 lbf | C0 - Static Radial Rating N/A 279000 N62800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JLM508748 | Series N/A LM508700 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JN6049 | Series N/A JN6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 348000 N78300 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JP6049 | Series N/A JP6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| JW6049 | Series N/A JW6000 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 N45800 lbf | C0 - Static Radial Rating N/A 210000 N47100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30212 | Series N/A 30212 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30212CM | Series N/A 30212C | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 N27000 lbf | C0 - Static Radial Rating N/A 137000 N30700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30312 | Series N/A 30312 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 N45300 lbf | C0 - Static Radial Rating N/A 221000 N49800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X30312M | Series N/A 30312M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 221000 N49800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X31312M | Series N/A 31312M | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 N41700 lbf | C0 - Static Radial Rating N/A 188000 N42200 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32012X | Series N/A 32012X | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 132000 N29600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
| X32012XM | Series N/A 32012XM | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 132000 N29600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |