Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
401 - 450 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size (mm)

Bore Size (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X31328X N/A 140 mm5.5118 in N/A 70 mm2.7559 in N/A 900000 N202000 lbf N/A 1020000 N230000 lbf N/A CAD Icon (for items table)
X32028XM N/A 140 mm5.5118 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Icon (for items table)
X32228M N/A 140 mm5.5118 in N/A 68 mm2.6772 in N/A 748000 N168000 lbf N/A 1070000 N241000 lbf N/A CAD Icon (for items table)
X32928M N/A 140 mm5.5118 in N/A 32.000 mm1.2598 in N/A 226000 N50900 lbf N/A 404000 N90700 lbf N/A CAD Icon (for items table)
XAA32028XM N/A 140 mm5.5118 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A CAD Icon (for items table)
KJP14049 N/A 140 mm5.5118 in N/A 27.000 mm1.0630 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table)
J450590 N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 994000 N224000 lbf N/A 1480000 N333000 lbf N/A CAD Icon (for items table)
JL730646 N/A 150 mm5.9055 in N/A 28.575 mm1.1250 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
X30230M N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 565000 N127000 lbf N/A 735000 N165000 lbf N/A CAD Icon (for items table)
X31330M N/A 150 mm5.9055 in N/A 75.000 mm2.9528 in N/A 862000 N194000 lbf N/A 1200000 N270000 lbf N/A CAD Icon (for items table)
X32030XM N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 443000 N99500 lbf N/A 730000 N164000 lbf N/A CAD Icon (for items table)
X32230M N/A 150 mm5.9055 in N/A 73.000 mm2.8740 in N/A 851000 N191000 lbf N/A 1230000 N276000 lbf N/A CAD Icon (for items table)
X32930M N/A 150 mm5.9055 in N/A 38.000 mm1.4961 in N/A 324000 N72800 lbf N/A 573000 N129000 lbf N/A CAD Icon (for items table)
X33030M N/A 150 mm5.9055 in N/A 59 mm2.3228 in N/A 561000 N126000 lbf N/A 949000 N213000 lbf N/A CAD Icon (for items table)
JHM133449 N/A 160 mm6.2992 in N/A 69.850 mm2.7500 in N/A 635000 N143000 lbf N/A 1040000 N233000 lbf N/A CAD Icon (for items table)
JM734445 N/A 160 mm6.2992 in N/A 44.500 mm1.7520 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JP16049 N/A 160 mm6.2992 in N/A 30.000 mm1.1811 in N/A 242000 N54400 lbf N/A 372000 N83700 lbf N/A CAD Icon (for items table)
X30232M N/A 160 mm6.2992 in N/A 48 mm1.8898 in N/A 657000 N148000 lbf N/A 868000 N195000 lbf N/A CAD Icon (for items table)
X32032 N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 516000 N116000 lbf N/A 801000 N180000 lbf N/A CAD Icon (for items table)
X32032XM N/A 160 mm6.2992 in N/A 51 mm2.0079 in N/A 611000 N137000 lbf N/A 867000 N195000 lbf N/A CAD Icon (for items table)
X32232 N/A 160 mm6.2992 in N/A 80 mm3.1496 in N/A 1020000 N229000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
GJP17049 N/A 160 mm6.2992 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
JHM534149 N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 335000 N75300 lbf N/A 590000 N133000 lbf N/A CAD Icon (for items table)
JM734449 N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449A N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 383000 N86100 lbf N/A 710000 N160000 lbf N/A CAD Icon (for items table)
JM734449V N/A 170 mm6.6929 in N/A 44.500 mm1.7520 in N/A 460000 N103000 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JP17049 N/A 170 mm6.6929 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
KJP17049 N/A 170 mm6.6929 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
X30234 N/A 170 mm6.6929 in N/A 52 mm2.0472 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A CAD Icon (for items table)
X32034XM N/A 170 mm6.6929 in N/A 57 mm2.2441 in N/A 610000 N137000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
X32234M N/A 170 mm6.6929 in N/A 86 mm3.3858 in N/A 1110000 N250000 lbf N/A 1750000 N394000 lbf N/A CAD Icon (for items table)
X32934M N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 348000 N78300 lbf N/A 637000 N143000 lbf N/A CAD Icon (for items table)
JM736149 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149A N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149AA N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JP18049 N/A 180 mm7.0866 in N/A 30.000 mm1.1811 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD Icon (for items table)
X30236M N/A 180 mm7.0866 in N/A 52 mm2.0472 in N/A 690000 N155000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
X32036XM N/A 180 mm7.0866 in N/A 64.000 mm2.5197 in N/A 707000 N159000 lbf N/A 1240000 N280000 lbf N/A CAD Icon (for items table)
X32236 N/A 180 mm7.0866 in N/A 86 mm3.3858 in N/A 1140000 N255000 lbf N/A 1900000 N427000 lbf N/A CAD Icon (for items table)
X32936M N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 403000 N90600 lbf N/A 795000 N179000 lbf N/A CAD Icon (for items table)
JM241538 N/A 189.949 mm7.4783 in N/A 60.000 mm2.3622 in N/A N/A N/A CAD Icon (for items table)
JM241538 N/A 189.949 mm7.4783 in N/A 60.000 mm2.3622 in N/A N/A N/A CAD Icon (for items table)
JM738249 N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
JM738249A N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
X30238 N/A 190 mm7.4803 in N/A 55 mm2.1654 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A CAD Icon (for items table)
X32038XM N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 719000 N162000 lbf N/A 1290000 N290000 lbf N/A CAD Icon (for items table)
X32238 N/A 190 mm7.4803 in N/A 92 mm3.622 in N/A 1700000 N383000 lbf N/A 2210000 N496000 lbf N/A CAD Icon (for items table)
X32938M N/A 190 mm7.4803 in N/A 45 mm1.7717 in N/A 398000 N89500 lbf N/A 833000 N187000 lbf N/A CAD Icon (for items table)
JHM840449 N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A CAD Icon (for items table)
JHM840449A N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A CAD Icon (for items table)
401 - 450 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10