Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 473 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Bore Size (mm)

Bore Size (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD
N/A M736100 N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD
N/A M738200 N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD
N/A M738200 N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD
N/A M822000 N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD
N/A M822000 N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 215000 N48400 lbf N/A 330000 N74100 lbf N/A CAD
N/A M822000 N/A 110 mm4.3307 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A CAD
N/A JN6000 N/A 60 mm2.3622 in N/A 46.000 mm1.8110 in N/A 252000 N56700 lbf N/A 348000 N78300 lbf N/A CAD
N/A JP10000 N/A 95 mm3.7402 in N/A 22.500 mm0.8858 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD
N/A JP10000 N/A 100 mm3.937 in N/A 22.500 mm0.8858 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD
N/A JP10000 N/A 100 mm3.937 in N/A 22.500 mm0.8858 in N/A 149000 N33400 lbf N/A 172000 N38700 lbf N/A CAD
N/A JP12000 N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD
N/A JP12000 N/A 120 mm4.7244 in N/A 25.000 mm0.9843 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A CAD
N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD
N/A JP13000 N/A 130 mm5.1181 in N/A 27.000 mm1.0630 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD
N/A JP14000 N/A 140 mm5.5118 in N/A 27.000 mm1.0630 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD
N/A JP16000 N/A 160 mm6.2992 in N/A 30.000 mm1.1811 in N/A 242000 N54400 lbf N/A 372000 N83700 lbf N/A CAD
N/A JP17000 N/A 170 mm6.6929 in N/A 30.000 mm1.1811 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD
N/A JP18000 N/A 180 mm7.0866 in N/A 30.000 mm1.1811 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD
N/A JP24000 N/A 240 mm9.4488 in N/A 39 mm1.5354 in N/A 440000 N99000 lbf N/A 808000 N182000 lbf N/A CAD
N/A JP6000 N/A 60 mm2.3622 in N/A 20.000 mm0.7874 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD
N/A JP7000 N/A 70 mm2.7559 in N/A 20.000 mm0.7874 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A CAD
N/A JP8000 N/A 80 mm3.1496 in N/A 22.500 mm0.8858 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD
N/A JP8000 N/A 80 mm3.1496 in N/A 22.500 mm0.8858 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD
N/A JP9000 N/A 90 mm3.5433 in N/A 22.500 mm0.8858 in N/A 128000 N28800 lbf N/A 155000 N34900 lbf N/A CAD
101 - 125 of 473 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »