Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
X32310 | Series N/A 32310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf | CAD N/A |
X33015 | Series N/A 33015 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf | CAD N/A |
X32310M | Series N/A 32310 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf | CAD N/A |
KJM716649 | Series N/A M716600 | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 191000 N43000 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JM515648 | Series N/A M515600 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 42.500 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 270000 N60600 lbf | CAD N/A |
X33211 | Series N/A 33211 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
XGA33211 | Series N/A 33211 | d - Cone Bore N/A 50.815 mm2.0006 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
XLA33211 | Series N/A 33211 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
JD6549 | Series N/A JD6500 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43400 lbf | C0 - Static Radial Rating N/A 212000 N47700 lbf | CAD N/A |
X32017X | Series N/A 32017X | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf | CAD N/A |
X33116 | Series N/A 33116 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43400 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf | CAD N/A |
XAA32017X | Series N/A 32017X | d - Cone Bore N/A 85 mm3.3465 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf | CAD N/A |
JL730646 | Series N/A L730600 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 28.575 mm1.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 N43500 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
JP12049 | Series N/A JP12000 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf | CAD N/A |
JP12049A | Series N/A JP12000 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf | CAD N/A |
JP13049 | Series N/A JP13000 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44000 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |
JP13049A | Series N/A JP13000 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44000 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |
X32016X | Series N/A 32016X | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 N44200 lbf | C0 - Static Radial Rating N/A 238000 N53600 lbf | CAD N/A |
X32016XM | Series N/A 32016XM | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 N44200 lbf | C0 - Static Radial Rating N/A 238000 N53600 lbf | CAD N/A |
X32016XSA | Series N/A 32016X | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 N44200 lbf | C0 - Static Radial Rating N/A 238000 N53600 lbf | CAD N/A |
X32215M | Series N/A 32215M | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 N44800 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf | CAD N/A |
X30312 | Series N/A 30312 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 N45300 lbf | C0 - Static Radial Rating N/A 221000 N49800 lbf | CAD N/A |
X32019XM | Series N/A 32019XM | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 N45300 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
XAA32019XM | Series N/A 32019XM | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 N45300 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |
JHM807045 | Series N/A HM807000 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 203000 N45700 lbf | C0 - Static Radial Rating N/A 223000 N50200 lbf | CAD N/A |