Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JL724346 | Series N/A L724300 | d - Cone Bore N/A 115.000 mm4.5276 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 134000 N30200 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf | CAD N/A |
JL724348 | Series N/A L724300 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 N32600 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf | CAD N/A |
JL725346 | Series N/A L725300 | d - Cone Bore N/A 125.000 mm4.9213 in | B - Cone Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 150000 N33700 lbf | C0 - Static Radial Rating N/A 246000 N55300 lbf | CAD N/A |
JL730646 | Series N/A L730600 | d - Cone Bore N/A 150 mm5.9055 in | B - Cone Width N/A 28.575 mm1.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 N43500 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
JL819349 | Series N/A L819300 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98400 N22100 lbf | C0 - Static Radial Rating N/A 133000 N29900 lbf | CAD N/A |
JLM104942A | Series N/A LM104900 | d - Cone Bore N/A 48.600 mm1.9134 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104945 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 27.700 mm1.0906 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104946 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 23.993 mm0.9446 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM104948 | Series N/A LM104900 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf | CAD N/A |
JLM506848E | Series N/A LM506800 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |
JLM506849 | Series N/A LM506800 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |
JLM506849A | Series N/A LM506800 | d - Cone Bore N/A 55 mm2.1654 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |
JLM508748 | Series N/A LM508700 | d - Cone Bore N/A 60 mm2.3622 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf | CAD N/A |
JLM67041P | Series N/A LM67000 | d - Cone Bore N/A 25.413 mm1.0005 in | B - Cone Width N/A 16.231 mm0.6390 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46700 N10500 lbf | C0 - Static Radial Rating N/A 44600 N10000 lbf | CAD N/A |
JLM67042 | Series N/A LM67000 | d - Cone Bore N/A 27.000 mm1.0630 in | B - Cone Width N/A 16.764 mm0.6600 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46700 N10500 lbf | C0 - Static Radial Rating N/A 44600 N10000 lbf | CAD N/A |
JLM704649 | Series N/A LM704600 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf | CAD N/A |
JLM710949C | Series N/A LM710900 | d - Cone Bore N/A 65 mm2.5591 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 N28800 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
JLM714149 | Series N/A LM714100 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 N31600 lbf | C0 - Static Radial Rating N/A 167000 N37500 lbf | CAD N/A |
JLM714149A | Series N/A LM714100 | d - Cone Bore N/A 75 mm2.9528 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 N31600 lbf | C0 - Static Radial Rating N/A 167000 N37500 lbf | CAD N/A |
JLM722948 | Series N/A LM722900 | d - Cone Bore N/A 115.000 mm4.5276 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 N35900 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf | CAD N/A |
JLM813049 | Series N/A LM813000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25700 lbf | C0 - Static Radial Rating N/A 168000 N37800 lbf | CAD N/A |
JLM820048 | Series N/A LM820000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36500 lbf | C0 - Static Radial Rating N/A 242000 N54400 lbf | CAD N/A |
JM205149 | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
JM205149A | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |
JM205149AS | Series N/A M205100 | d - Cone Bore N/A 50 mm1.9685 in | B - Cone Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |