Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JM738249 | Series N/A M738200 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 407000 N91500 lbf | C0 - Static Radial Rating N/A 807000 N181000 lbf | CAD N/A |
JM738249A | Series N/A M738200 | d - Cone Bore N/A 190 mm7.4803 in | B - Cone Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 407000 N91500 lbf | C0 - Static Radial Rating N/A 807000 N181000 lbf | CAD N/A |
JM822049 | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf | CAD N/A |
JM822049H | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48400 lbf | C0 - Static Radial Rating N/A 330000 N74100 lbf | CAD N/A |
JM822049N | Series N/A M822000 | d - Cone Bore N/A 110 mm4.3307 in | B - Cone Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 227000 N51100 lbf | C0 - Static Radial Rating N/A 356000 N80100 lbf | CAD N/A |
JN6049 | Series N/A JN6000 | d - Cone Bore N/A 60.000 mm2.3622 in | B - Cone Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 348000 N78300 lbf | CAD N/A |
JP10044 | Series N/A JP10000 | d - Cone Bore N/A 95 mm3.7402 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP10049 | Series N/A JP10000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP10049A | Series N/A JP10000 | d - Cone Bore N/A 100 mm3.937 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP12049 | Series N/A JP12000 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf | CAD N/A |
JP12049A | Series N/A JP12000 | d - Cone Bore N/A 120 mm4.7244 in | B - Cone Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf | CAD N/A |
JP13049 | Series N/A JP13000 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44000 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |
JP13049A | Series N/A JP13000 | d - Cone Bore N/A 130 mm5.1181 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44000 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf | CAD N/A |
JP14049 | Series N/A JP14000 | d - Cone Bore N/A 140 mm5.5118 in | B - Cone Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 203000 N45700 lbf | C0 - Static Radial Rating N/A 304000 N68400 lbf | CAD N/A |
JP16049 | Series N/A JP16000 | d - Cone Bore N/A 160 mm6.2992 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 242000 N54400 lbf | C0 - Static Radial Rating N/A 372000 N83700 lbf | CAD N/A |
JP17049 | Series N/A JP17000 | d - Cone Bore N/A 170 mm6.6929 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56700 lbf | C0 - Static Radial Rating N/A 436000 N98100 lbf | CAD N/A |
JP18049 | Series N/A JP18000 | d - Cone Bore N/A 180 mm7.0866 in | B - Cone Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 239000 N53600 lbf | C0 - Static Radial Rating N/A 409000 N92000 lbf | CAD N/A |
JP24049 | Series N/A JP24000 | d - Cone Bore N/A 240 mm9.4488 in | B - Cone Width N/A 39 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 440000 N99000 lbf | C0 - Static Radial Rating N/A 808000 N182000 lbf | CAD N/A |
JP6049 | Series N/A JP6000 | d - Cone Bore N/A 60.000 mm2.3622 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf | CAD N/A |
JP7049 | Series N/A JP7000 | d - Cone Bore N/A 70 mm2.7559 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91600 N20600 lbf | C0 - Static Radial Rating N/A 112000 N25200 lbf | CAD N/A |
JP8049 | Series N/A JP8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
JP8049H | Series N/A JP8000 | d - Cone Bore N/A 80 mm3.1496 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
JP9049 | Series N/A JP9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 22.500 mm0.8858 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 N28800 lbf | C0 - Static Radial Rating N/A 155000 N34900 lbf | CAD N/A |
JS-3549A | Series N/A JS-3500 | d - Cone Bore N/A 35.000 mm1.3780 in | B - Cone Width N/A 23.500 mm0.9252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66600 N15000 lbf | C0 - Static Radial Rating N/A 84900 N19100 lbf | CAD N/A |
JT9049 | Series N/A JT9000 | d - Cone Bore N/A 90 mm3.5433 in | B - Cone Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf | CAD N/A |