Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
JL69349P | Series N/A L69300 | d - Cone Bore N/A 38.000 mm1.4961 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
X30305M | Series N/A 30305M | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53800 N12100 lbf | C0 - Static Radial Rating N/A 49600 N11200 lbf | CAD N/A |
X32304M | Series N/A 32304M | d - Cone Bore N/A 20 mm0.7874 in | B - Cone Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55200 N12400 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf | CAD N/A |
X32008XM | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
X32008XMSA | Series N/A 32008XM | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
X32007X | Series N/A 32007X | d - Cone Bore N/A 35.000 mm1.3780 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56500 N12700 lbf | C0 - Static Radial Rating N/A 57600 N12900 lbf | CAD N/A |
J16154 | Series N/A 16000 | d - Cone Bore N/A 39.000 mm1.5354 in | B - Cone Width N/A 20.638 mm0.8125 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56600 N12700 lbf | C0 - Static Radial Rating N/A 65800 N14800 lbf | CAD N/A |
X30207 | Series N/A 30207 | d - Cone Bore N/A 35.000 mm1.3780 in | B - Cone Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60600 N13600 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf | CAD N/A |
KJLM102948 | Series N/A LM102900 | d - Cone Bore N/A 45.000 mm1.7717 in | B - Cone Width N/A 19.800 mm0.7795 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61500 N13800 lbf | C0 - Static Radial Rating N/A 81800 N18400 lbf | CAD N/A |
X32206M | Series N/A 32206M | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64100 N14400 lbf | C0 - Static Radial Rating N/A 71900 N16200 lbf | CAD N/A |
X33205 | Series N/A 33205 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65400 N14700 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf | CAD N/A |
XAA32008X | Series N/A 32008X | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
X32008X | Series N/A 32008X | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf | CAD N/A |
X32009XM | Series N/A 32009XM | d - Cone Bore N/A 45.000 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
JS-3549A | Series N/A JS-3500 | d - Cone Bore N/A 35.000 mm1.3780 in | B - Cone Width N/A 23.500 mm0.9252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66600 N15000 lbf | C0 - Static Radial Rating N/A 84900 N19100 lbf | CAD N/A |
X30306M | Series N/A 30306M | d - Cone Bore N/A 30 mm1.1811 in | B - Cone Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 67700 N15200 lbf | C0 - Static Radial Rating N/A 65300 N14700 lbf | CAD N/A |
X32010XM | Series N/A 32010XM | d - Cone Bore N/A 50.000 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf | CAD N/A |
X30208M | Series N/A 30208 | d - Cone Bore N/A 40 mm1.5748 in | B - Cone Width N/A 18 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 70900 N15900 lbf | C0 - Static Radial Rating N/A 74700 N16800 lbf | CAD N/A |
X32305 | Series N/A 32305 | d - Cone Bore N/A 25 mm0.9843 in | B - Cone Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72400 N16300 lbf | C0 - Static Radial Rating N/A 72400 N16300 lbf | CAD N/A |
X32207 | Series N/A 32207 | d - Cone Bore N/A 35.000 mm1.3780 in | B - Cone Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74900 N16800 lbf | C0 - Static Radial Rating N/A 82300 N18500 lbf | CAD N/A |
X32009X | Series N/A 32009X | d - Cone Bore N/A 45.000 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
XAA32009X | Series N/A 32009X | d - Cone Bore N/A 45.000 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
XAB-32009X | Series N/A 32009X | d - Cone Bore N/A 45.000 mm1.7717 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf | CAD N/A |
XGA30210 | Series N/A 30210 | d - Cone Bore N/A 52.000 mm2.0472 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |
X30210 | Series N/A 30210 | d - Cone Bore N/A 50.000 mm1.9685 in | B - Cone Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |