Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
14121 | Series N/A 14000 | d - Cone Bore N/A 1.19 in30.226 mm | B - Cone Width N/A 1.0210 in25.933 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
M86648 | Series N/A M86600 | d - Cone Bore N/A 1.2187 in30.955 mm | B - Cone Width N/A 0.8438 in21.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf60200 N | C0 - Static Radial Rating N/A 16100 lbf71700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
M86648A | Series N/A M86600 | d - Cone Bore N/A 1.2187 in30.955 mm | B - Cone Width N/A 0.8438 in21.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf60200 N | C0 - Static Radial Rating N/A 16100 lbf71700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1674 | Series N/A | d - Cone Bore N/A 1.2450 in31.623 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11800 lbf52500 N | C0 - Static Radial Rating N/A 13000 lbf57900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02475 | Series N/A 02400 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02475A | Series N/A 02400 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13300 lbf59100 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02476 | Series N/A 02400 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02875 | Series N/A 02800 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02876 | Series N/A 02800 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
08125 | Series N/A 08000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.5937 in15.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7130 lbf31700 N | C0 - Static Radial Rating N/A 7880 lbf35000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14123A | Series N/A 14000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14123AA | Series N/A 14000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14124 | Series N/A 14000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14125A | Series N/A 14000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
15123 | Series N/A 15000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
15125 | Series N/A 15000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
15126 | Series N/A 15000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
16579 | Series N/A | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15000 lbf66700 N | C0 - Static Radial Rating N/A 17500 lbf77900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23491 | Series N/A | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.0625 in26.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18100 lbf80700 N | C0 - Static Radial Rating N/A 20500 lbf91000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23685 | Series N/A | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.0620 in26.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20100 lbf89400 N | C0 - Static Radial Rating N/A 22900 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2475 | Series N/A 2470 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15200 lbf67600 N | C0 - Static Radial Rating N/A 16500 lbf73300 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2580 | Series N/A 2500 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2580A | Series N/A 2500 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2582 | Series N/A 2500 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2783 | Series N/A 2700 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |