Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
M38545 | Series N/A | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14000 lbf62400 N | C0 - Static Radial Rating N/A 16400 lbf72800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
M88047 | Series N/A M88000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17100 lbf76300 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
M88048 | Series N/A M88000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17100 lbf76300 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
M88048A | Series N/A M88000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17100 lbf76300 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
M88048-S | Series N/A M88000 | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17100 lbf76300 N | C0 - Static Radial Rating N/A 17400 lbf77400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NA43131 | Series N/A | d - Cone Bore N/A 1 5/16 in33.338 mm | B - Cone Width N/A 1.09375 in27.781 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02877 | Series N/A 02800 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02878 | Series N/A 02800 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14136A | Series N/A 14000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14136AA | Series N/A 14000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14137A | Series N/A 14000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14137AS | Series N/A 14000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14138A | Series N/A 14000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14585 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13300 lbf59200 N | C0 - Static Radial Rating N/A 15300 lbf68100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
16137 | Series N/A 16000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23690 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0620 in26.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20100 lbf89400 N | C0 - Static Radial Rating N/A 22900 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
23790 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0625 in26.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18900 lbf84100 N | C0 - Static Radial Rating N/A 22000 lbf97900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
25877 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19100 lbf85100 N | C0 - Static Radial Rating N/A 21900 lbf97400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
25877A | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19100 lbf85100 N | C0 - Static Radial Rating N/A 21900 lbf97400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
25878 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19100 lbf85100 N | C0 - Static Radial Rating N/A 21900 lbf97400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2786 | Series N/A 2700 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27875 | Series N/A 27800 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17500 lbf78000 N | C0 - Static Radial Rating N/A 20500 lbf91100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2793 | Series N/A 2700 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2796 | Series N/A 2700 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
28137 | Series N/A 28000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.8244 in20.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75200 N | C0 - Static Radial Rating N/A 15500 lbf68900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |