Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 2878 | Series N/A 2878 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16400 lbf73200 N | C0 - Static Radial Rating N/A 18800 lbf83800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 31593 | Series N/A 31500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94700 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 31594 | Series N/A 31500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94700 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 335 | Series N/A 335 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.8820 in22.403 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3379 | Series N/A 3300 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1965 in30.391 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 343 | Series N/A 335 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.8820 in22.403 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3478 | Series N/A 3400 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3482 | Series N/A 3400 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3581 | Series N/A 3500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.2160 in30.886 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 36137 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1750 in29.845 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22500 lbf99900 N | C0 - Static Radial Rating N/A 24900 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3872 | Series N/A 3800 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27900 lbf124000 N | C0 - Static Radial Rating N/A 33200 lbf148000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3872A | Series N/A 3800 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27900 lbf124000 N | C0 - Static Radial Rating N/A 33200 lbf148000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 417 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1450 in29.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26000 lbf116000 N | C0 - Static Radial Rating N/A 28000 lbf124000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 43137X | Series N/A 43000 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.9478 in24.074 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16200 lbf71900 N | C0 - Static Radial Rating N/A 17100 lbf76200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 4368 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.5900 in40.386 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44700 lbf199000 N | C0 - Static Radial Rating N/A 45900 lbf204000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 449 | Series N/A 435 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1772 in29.901 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM88649 | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17300 lbf76800 N | C0 - Static Radial Rating N/A 21200 lbf94200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM88649A | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17300 lbf76800 N | C0 - Static Radial Rating N/A 21200 lbf94200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM88649H | Series N/A | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91000 N | C0 - Static Radial Rating N/A 21200 lbf94200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM89446 | Series N/A HM89400 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM89446A | Series N/A HM89400 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM48548 | Series N/A LM48500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM48548A | Series N/A LM48500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM48548AS | Series N/A LM48500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM48548C | Series N/A LM48500 | d - Cone Bore N/A 1 3/8 in34.925 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
Add To Cart
Request Quote |