Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 3480 | Series N/A 3400 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 421 | Series N/A | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 1.1450 in29.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26000 lbf116000 N | C0 - Static Radial Rating N/A 28000 lbf124000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 43138X | Series N/A 43000 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 0.9166 in23.282 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17500 lbf77600 N | C0 - Static Radial Rating N/A 17100 lbf76200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 441 | Series N/A 435 | d - Cone Bore N/A 1.3780 in35.001 mm | B - Cone Width N/A 1.1772 in29.901 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM48545 | Series N/A LM48500 | d - Cone Bore N/A 1.3830 in35.128 mm | B - Cone Width N/A 0.7200 in18.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11300 lbf50500 N | C0 - Static Radial Rating N/A 14200 lbf63100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2880 | Series N/A | d - Cone Bore N/A 1.3900 in35.306 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16400 lbf73200 N | C0 - Static Radial Rating N/A 18800 lbf83800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2791A | Series N/A 2700 | d - Cone Bore N/A 1.4058 in35.707 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18100 lbf80400 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM88648 | Series N/A | d - Cone Bore N/A 1.4062 in35.717 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17300 lbf76800 N | C0 - Static Radial Rating N/A 21200 lbf94200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM88648X | Series N/A | d - Cone Bore N/A 1.4062 in35.717 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17300 lbf76800 N | C0 - Static Radial Rating N/A 21200 lbf94200 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 02884 | Series N/A 02800 | d - Cone Bore N/A 1.4350 in36.449 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14800 lbf65700 N | C0 - Static Radial Rating N/A 16800 lbf74900 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 25880 | Series N/A | d - Cone Bore N/A 1.4365 in36.487 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19100 lbf85100 N | C0 - Static Radial Rating N/A 21900 lbf97400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2780 | Series N/A 2700 | d - Cone Bore N/A 1.4365 in36.487 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 2794 | Series N/A 2700 | d - Cone Bore N/A 1.4365 in36.487 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3378 | Series N/A 3300 | d - Cone Bore N/A 1.4365 in36.487 mm | B - Cone Width N/A 1.1965 in30.391 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 13682 | Series N/A 13600 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 16143 | Series N/A 16000 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 19143 | Series N/A 19000 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 25570 | Series N/A 25500 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26877 | Series N/A 26800 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 31597 | Series N/A 31500 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94700 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3479 | Series N/A 3400 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.1721 in29.771 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3878 | Series N/A 3800 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27900 lbf124000 N | C0 - Static Radial Rating N/A 33200 lbf148000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3878A | Series N/A 3800 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27900 lbf124000 N | C0 - Static Radial Rating N/A 33200 lbf148000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 44143 | Series N/A 44000 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 46143 | Series N/A | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29100 lbf129000 N | C0 - Static Radial Rating N/A 35500 lbf158000 N |
CAD
N/A
|
Add To Cart
Request Quote |