Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
HM89249 | Series N/A | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.1350 in28.829 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28200 lbf126000 N | C0 - Static Radial Rating N/A 27200 lbf121000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
HM89448 | Series N/A HM89400 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
HM89449 | Series N/A HM89400 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NA44143 | Series N/A | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Cone Width N/A 1.09375 in27.781 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19149X | Series N/A 19000 | d - Cone Bore N/A 1.4961 in38.001 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
13685 | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
13685A | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
13686 | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.0313 in26.195 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
13687 | Series N/A 13600 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
13889 | Series N/A 13800 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
16150 | Series N/A 16000 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19150 | Series N/A 19000 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.6504 in16.520 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
25572 | Series N/A 25500 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26878 | Series N/A 26800 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2776 | Series N/A 2700 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2777 | Series N/A 2700 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27879 | Series N/A 27800 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.8705 in22.111 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17500 lbf78000 N | C0 - Static Radial Rating N/A 20500 lbf91100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2788 | Series N/A 2700 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27880 | Series N/A 27800 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17500 lbf78000 N | C0 - Static Radial Rating N/A 20500 lbf91100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27881 | Series N/A 27800 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.9330 in23.698 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17500 lbf78000 N | C0 - Static Radial Rating N/A 20500 lbf91100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2788A | Series N/A 2700 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.0100 in25.654 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
28150 | Series N/A 28000 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.8244 in20.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75200 N | C0 - Static Radial Rating N/A 15500 lbf68900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
28151 | Series N/A 28000 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.8244 in20.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63500 N | C0 - Static Radial Rating N/A 15500 lbf68900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
337 | Series N/A 335 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 0.8820 in22.403 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3381 | Series N/A 3300 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Cone Width N/A 1.1965 in30.391 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |