Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 4C | Series N/A | d - Cone Bore N/A 11/16 in17.463 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4550 lbf20300 N | C0 - Static Radial Rating N/A 4640 lbf20600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KLM11749 | Series N/A | d - Cone Bore N/A 11/16 in17.463 mm | B - Cone Width N/A 0.5750 in14.605 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6600 lbf29400 N | C0 - Static Radial Rating N/A 5260 lbf23400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM11749 | Series N/A | d - Cone Bore N/A 11/16 in17.463 mm | B - Cone Width N/A 0.5750 in14.605 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6600 lbf29400 N | C0 - Static Radial Rating N/A 5260 lbf23400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 09070 | Series N/A 09000 | d - Cone Bore N/A 0.6950 in17.653 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 05070XS | Series N/A 05000 | d - Cone Bore N/A 0.7082 in17.988 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 05070X | Series N/A 05000 | d - Cone Bore N/A 0.7087 in18.001 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 5560 lbf24700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 09075 | Series N/A 09000 | d - Cone Bore N/A 0.7480 in18.999 mm | B - Cone Width N/A 0.8792 in22.332 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 09076 | Series N/A 09000 | d - Cone Bore N/A 0.7480 in18.999 mm | B - Cone Width N/A 0.8792 in22.332 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 1774 | Series N/A 1700 | d - Cone Bore N/A 0.7482 in19.004 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 05075 | Series N/A 05000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 05075X | Series N/A 05000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 09067 | Series N/A 09000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 09074 | Series N/A 09000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 09078 | Series N/A 09000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.8480 in21.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 1351 | Series N/A 1300 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.9440 in23.978 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 1775 | Series N/A 1700 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.7810 in19.837 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 21075 | Series N/A 21000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.8598 in21.839 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12400 lbf55100 N | C0 - Static Radial Rating N/A 9560 lbf42500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 21075A | Series N/A 21000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.8598 in21.839 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12400 lbf55100 N | C0 - Static Radial Rating N/A 9560 lbf42500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 4A | Series N/A | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 4550 lbf20300 N | C0 - Static Radial Rating N/A 4640 lbf20600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| A6075 | Series N/A A6000 | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.4391 in11.153 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM11949 | Series N/A | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.6550 in16.637 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8800 lbf39100 N | C0 - Static Radial Rating N/A 7200 lbf32000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA05075 | Series N/A | d - Cone Bore N/A 3/4 in19.05 mm | B - Cone Width N/A 0.625 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 05079 | Series N/A 05000 | d - Cone Bore N/A 0.7869 in19.987 mm | B - Cone Width N/A 0.5662 in14.381 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 07079X | Series N/A 07000 | d - Cone Bore N/A 0.7869 in19.987 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6060 lbf27000 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 07079 | Series N/A 07000 | d - Cone Bore N/A 0.7874 in20 mm | B - Cone Width N/A 0.5614 in14.260 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A
|
Add To Cart
Request Quote |