Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 55197 | Series N/A 55000 | d - Cone Bore N/A 1.9675 in49.975 mm | B - Cone Width N/A 1.0594 in26.909 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28300 lbf126000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 546 | Series N/A 535 | d - Cone Bore N/A 1.9678 in49.982 mm | B - Cone Width N/A 1.4550 in36.957 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28579 | Series N/A 28500 | d - Cone Bore N/A 1.9680 in49.987 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 378A | Series N/A 375 | d - Cone Bore N/A 1.9680 in49.987 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf87900 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 55194 | Series N/A 55000 | d - Cone Bore N/A 1.9680 in49.987 mm | B - Cone Width N/A 1.0594 in26.909 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23900 lbf106000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 55195 | Series N/A 55000 | d - Cone Bore N/A 1.9680 in49.987 mm | B - Cone Width N/A 1.0594 in26.909 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23900 lbf106000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH506349 | Series N/A | d - Cone Bore N/A 1.9680 in49.987 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55300 lbf246000 N | C0 - Static Radial Rating N/A 65100 lbf290000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L305648 | Series N/A L305600 | d - Cone Bore N/A 1.9680 in49.987 mm | B - Cone Width N/A 0.7188 in18.258 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM104947A | Series N/A | d - Cone Bore N/A 1.9680 in49.987 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21700 lbf96300 N | C0 - Static Radial Rating N/A 23400 lbf104000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 365 | Series N/A 365 | d - Cone Bore N/A 1.9685 in50 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 366 | Series N/A 365 | d - Cone Bore N/A 1.9685 in50 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 396 | Series N/A 395 | d - Cone Bore N/A 1.9685 in50 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 465 | Series N/A 455 | d - Cone Bore N/A 1.9685 in50 mm | B - Cone Width N/A 1.1542 in29.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 529A | Series N/A 525 | d - Cone Bore N/A 1.9685 in50 mm | B - Cone Width N/A 1.4200 in36.068 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA366 | Series N/A | d - Cone Bore N/A 1.9685 in50 mm | B - Cone Width N/A 0.98445 in25.005 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 18200 | Series N/A 18000 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 0.7190 in18.263 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf61100 N | C0 - Static Radial Rating N/A 14400 lbf63900 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 18790 | Series N/A 18700 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54700 N | C0 - Static Radial Rating N/A 15200 lbf67500 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28580 | Series N/A 28500 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28580A | Series N/A 28500 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28678 | Series N/A 28600 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27700 lbf123000 N | C0 - Static Radial Rating N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 33889 | Series N/A 33800 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29200 lbf130000 N | C0 - Static Radial Rating N/A 36200 lbf161000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 33889N | Series N/A 33800 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34600 lbf154000 N | C0 - Static Radial Rating N/A 36200 lbf161000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 368 | Series N/A 365 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 368A | Series N/A 365 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 368W | Series N/A 365 | d - Cone Bore N/A 2 in50.80 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19300 lbf85900 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A
|
Add To Cart
Request Quote |