COMPANY HEADER
CAD (0)
  • Cart is empty
851 - 875 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 72000C N/A 2 1/8 in53.975 mm N/A 1.2910 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 78000 N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 78000C N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 78000 N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 45600 lbf203000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 78000C N/A 2 1/8 in53.975 mm N/A 1.3085 in33.236 mm N/A 53200 lbf237000 N N/A 52600 lbf234000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM807000 N/A 2 1/8 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM807000 N/A 2 1/8 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM807000 N/A 2 1/8 in53.975 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM911200 N/A 2 1/8 in53.975 mm N/A 1.3125 in33.338 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM911200 N/A 2 1/8 in53.975 mm N/A 1.2175 in30.925 mm N/A 37500 lbf167000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L507900 N/A 2 1/8 in53.975 mm N/A 0.7188 in18.258 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 0.7970 in20.244 mm N/A 17100 lbf76100 N N/A 22000 lbf97900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 0.7500 in19.050 mm N/A 14700 lbf65500 N N/A 18400 lbf81800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 1.5625 in39.6875 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 1.4375 in36.5125 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 1.53125 in38.894 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2 1/8 in53.975 mm N/A 1.375 in34.925 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM807000 N/A 2.1452 in54.488 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6300 N/A 2.1580 in54.813 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.1649 in54.988 mm N/A 1.1542 in29.317 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.1649 in54.988 mm N/A 1.4550 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 6300 N/A 2.1649 in54.988 mm N/A 2.2050 in56.007 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2.1654 in55.001 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2.1654 in55.001 mm N/A 0.8640 in21.946 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 475 N/A 2.1654 in55.001 mm N/A 1.1420 in29.007 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
851 - 875 of 2490 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »