Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 475X | Series N/A 475 | d - Cone Bore N/A 2.1654 in55.001 mm | B - Cone Width N/A 1.1420 in29.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29900 lbf133000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 557 | Series N/A 555 | d - Cone Bore N/A 2.1654 in55.001 mm | B - Cone Width N/A 1.4440 in36.678 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 42900 lbf191000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 622X | Series N/A 615 | d - Cone Bore N/A 2.1654 in55.001 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA385 | Series N/A | d - Cone Bore N/A 2.1654 in55.001 mm | B - Cone Width N/A 1.03125 in26.194 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 622A | Series N/A 615 | d - Cone Bore N/A 2.1656 in55.006 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 386 | Series N/A 385 | d - Cone Bore N/A 2.1840 in55.474 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28680 | Series N/A 28600 | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27700 lbf123000 N | C0 - Static Radial Rating N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 466-S | Series N/A 455 | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Cone Width N/A 1.1542 in29.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 5566 | Series N/A 5500 | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Cone Width N/A 1.7230 in43.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 73500 lbf327000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72218 | Series N/A 72000 | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Cone Width N/A 1.2910 in32.791 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37100 lbf165000 N | C0 - Static Radial Rating N/A 39400 lbf175000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72218C | Series N/A 72000C | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Cone Width N/A 1.2910 in32.791 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48200 lbf214000 N | C0 - Static Radial Rating N/A 46800 lbf208000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 72219C | Series N/A 72000C | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Cone Width N/A 1.2910 in32.791 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48200 lbf214000 N | C0 - Static Radial Rating N/A 46800 lbf208000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM813840 | Series N/A HM813800 | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 389 | Series N/A 385 | d - Cone Bore N/A 2.1880 in55.575 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 66583 | Series N/A 66500 | d - Cone Bore N/A 2.1950 in55.753 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34800 lbf155000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28682 | Series N/A 28600 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27700 lbf123000 N | C0 - Static Radial Rating N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28682P | Series N/A 28600 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27700 lbf123000 N | C0 - Static Radial Rating N/A 32000 lbf142000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 29665 | Series N/A 29600 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf111000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 33225 | Series N/A 33000 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 33225A | Series N/A 33000 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28800 lbf128000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 387 | Series N/A 385 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 387A | Series N/A 385 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 387AS | Series N/A 385 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 387-S | Series N/A 385 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 387W | Series N/A 385 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |