Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 72225C | Series N/A 72000C | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 1.2910 in32.791 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48200 lbf214000 N | C0 - Static Radial Rating N/A 46800 lbf208000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 78225 | Series N/A 78000 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 1.3085 in33.236 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45600 lbf203000 N | C0 - Static Radial Rating N/A 43400 lbf193000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 78225C | Series N/A 78000C | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 1.3085 in33.236 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 52600 lbf234000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH814540 | Series N/A HH814500 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 76100 lbf339000 N | C0 - Static Radial Rating N/A 95000 lbf423000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L507949 | Series N/A L507900 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.7188 in18.258 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14100 lbf62700 N | C0 - Static Radial Rating N/A 21500 lbf95600 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL408049 | Series N/A LL408000 | d - Cone Bore N/A 2 1/4 in57.15 mm | B - Cone Width N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8120 lbf36100 N | C0 - Static Radial Rating N/A 10500 lbf46800 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 388A | Series N/A 385 | d - Cone Bore N/A 2.2650 in57.531 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 388XS | Series N/A 385 | d - Cone Bore N/A 2.2827 in57.981 mm | B - Cone Width N/A 0.8640 in21.946 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98600 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3981 | Series N/A 3900 | d - Cone Bore N/A 2.3125 in58.738 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 65231 | Series N/A 65000 | d - Cone Bore N/A 2.3125 in58.738 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54700 lbf243000 N | C0 - Static Radial Rating N/A 66700 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3978 | Series N/A 3900 | d - Cone Bore N/A 2.3437 in59.530 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 65235 | Series N/A 65000 | d - Cone Bore N/A 2.3575 in59.881 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54700 lbf243000 N | C0 - Static Radial Rating N/A 66700 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 745 | Series N/A 745 | d - Cone Bore N/A 2.3595 in59.931 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71400 lbf318000 N | C0 - Static Radial Rating N/A 93800 lbf417000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 66589 | Series N/A 66500 | d - Cone Bore N/A 2.3611 in59.972 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 41200 lbf183000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 28980 | Series N/A 28900 | d - Cone Bore N/A 2.3613 in59.977 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23800 lbf106000 N | C0 - Static Radial Rating N/A 33500 lbf149000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 66586 | Series N/A 66500 | d - Cone Bore N/A 2.3613 in59.977 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34800 lbf155000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39236 | Series N/A 39000 | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 0.8661 in21.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3977X | Series N/A 3900 | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 1.1024 in28.001 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 558-S | Series N/A 555 | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 1.4440 in36.678 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 42900 lbf191000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 6391 | Series N/A 6300 | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H913840 | Series N/A | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61300 lbf273000 N | C0 - Static Radial Rating N/A 57500 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM813839 | Series N/A HM813800 | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM813839P | Series N/A HM813800 | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM911244 | Series N/A HM911200 | d - Cone Bore N/A 2.3617 in59.987 mm | B - Cone Width N/A 1.2175 in30.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44400 lbf198000 N | C0 - Static Radial Rating N/A 41100 lbf183000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 29580 | Series N/A 29500 | d - Cone Bore N/A 2.3622 in60 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29400 lbf131000 N | C0 - Static Radial Rating N/A 36300 lbf161000 N |
CAD
N/A
|
Add To Cart
Request Quote |