COMPANY HEADER
CAD (0)
  • Cart is empty
76 - 100 of 2490 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A N/A 0.8900 in22.606 mm N/A 0.6102 in15.499 mm N/A 7900 lbf35100 N N/A 7420 lbf33000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 0.9050 in22.987 mm N/A 0.5614 in14.260 mm N/A 6060 lbf27000 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 15/16 in23.813 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15500 N/A 15/16 in23.813 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1700 N/A 15/16 in23.813 mm N/A 0.9560 in24.282 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1700 N/A 15/16 in23.813 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1900 N/A 15/16 in23.813 mm N/A 0.8400 in21.336 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 23000 N/A 15/16 in23.813 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 15/16 in23.813 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 26000 N/A 15/16 in23.813 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2600 N/A 15/16 in23.813 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2600 N/A 15/16 in23.813 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3100 N/A 15/16 in23.813 mm N/A 1.5580 in39.573 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3600 N/A 15/16 in23.813 mm N/A 1.1975 in30.417 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 15/16 in23.813 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 43000 N/A 0.9600 in24.384 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 0.9835 in24.981 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 0.9835 in24.981 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 0.9835 in24.981 mm N/A 0.78125 in19.844 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 0.9843 in25.001 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 0.9843 in25.001 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 0.9843 in25.001 mm N/A 0.7480 in18.999 mm N/A 10800 lbf48200 N N/A 11100 lbf49200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 0.9905 in25.159 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 0.9950 in25.273 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 1 in25.40 mm N/A 0.875 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 2490 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »