Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 29670 | Series N/A 29600 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf111000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 33251 | Series N/A 33000 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 390A | Series N/A 395 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 390AN | Series N/A 395 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26400 lbf117000 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39250 | Series N/A 39000 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.8661 in21.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 395 | Series N/A 395 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3955 | Series N/A 3900 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.4330 in36.398 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585 | Series N/A 39500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585A | Series N/A 39500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 39585P | Series N/A 39500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44500 lbf198000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 395X | Series N/A 395 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 395XA | Series N/A 395 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3982 | Series N/A 3900 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3982W | Series N/A 3900 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29500 lbf131000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 3982X | Series N/A 3900 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 477 | Series N/A 475 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1420 in29.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32200 lbf143000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 483 | Series N/A 475 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1420 in29.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32200 lbf143000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 5552 | Series N/A 5500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 2.0355 in51.702 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 73500 lbf327000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 5564 | Series N/A 5500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.7230 in43.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 73500 lbf327000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 5584 | Series N/A 5500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.7230 in43.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63000 lbf280000 N | C0 - Static Radial Rating N/A 73500 lbf327000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 5584V | Series N/A 5500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.7230 in43.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63000 lbf280000 N | C0 - Static Radial Rating N/A 73500 lbf327000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 559 | Series N/A 555 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.4440 in36.678 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50800 lbf226000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 559A | Series N/A 555 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.4440 in36.678 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39700 lbf177000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 565 | Series N/A 565 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 565-S | Series N/A 565 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |