Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 6382 | Series N/A 6300 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 639 | Series N/A 635 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 62100 lbf276000 N | C0 - Static Radial Rating N/A 67000 lbf298000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 6475 | Series N/A 6400 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 2.1350 in54.229 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 745-S | Series N/A 745 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84700 lbf377000 N | C0 - Static Radial Rating N/A 93800 lbf417000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 78248C | Series N/A 78000C | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.3085 in33.236 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 52600 lbf234000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 78250 | Series N/A 78000 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.3085 in33.236 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45600 lbf203000 N | C0 - Static Radial Rating N/A 43400 lbf193000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 78250AC | Series N/A 78000C | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.3085 in33.236 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 52600 lbf234000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H414235 | Series N/A H414200 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72600 lbf323000 N | C0 - Static Radial Rating N/A 75400 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H414236 | Series N/A H414200 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61200 lbf272000 N | C0 - Static Radial Rating N/A 75400 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H715336 | Series N/A H715300 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71700 lbf319000 N | C0 - Static Radial Rating N/A 91000 lbf405000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH914447 | Series N/A | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 lbf451000 N | C0 - Static Radial Rating N/A 92900 lbf413000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM212046 | Series N/A | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.5100 in38.354 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60000 lbf267000 N | C0 - Static Radial Rating N/A 62700 lbf279000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM212046C | Series N/A | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.5100 in38.354 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54900 lbf244000 N | C0 - Static Radial Rating N/A 62700 lbf279000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM212047 | Series N/A | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.5100 in38.354 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60000 lbf267000 N | C0 - Static Radial Rating N/A 62700 lbf279000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM813842 | Series N/A HM813800 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM813842A | Series N/A HM813800 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| K3982 | Series N/A 3900 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L610549 | Series N/A L610500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67000 N | C0 - Static Radial Rating N/A 24300 lbf108000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL510749 | Series N/A | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8700 lbf38700 N | C0 - Static Radial Rating N/A 12000 lbf53300 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M111048 | Series N/A | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.0200 in25.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28700 lbf128000 N | C0 - Static Radial Rating N/A 37500 lbf167000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA78250 | Series N/A | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Cone Width N/A 1.53125 in38.894 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 6464 | Series N/A 6400 | d - Cone Bore N/A 2.5575 in64.961 mm | B - Cone Width N/A 2.1350 in54.229 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 656 | Series N/A 655 | d - Cone Bore N/A 2.5575 in64.961 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 747-S | Series N/A 745 | d - Cone Bore N/A 2.5575 in64.961 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71400 lbf318000 N | C0 - Static Radial Rating N/A 93800 lbf417000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 569 | Series N/A 565 | d - Cone Bore N/A 2.5576 in64.963 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |