Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
6385 | Series N/A 6300 | d - Cone Bore N/A 2.5580 in64.973 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
29588 | Series N/A 29500 | d - Cone Bore N/A 2.5586 in64.988 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 36300 lbf161000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39586 | Series N/A 39500 | d - Cone Bore N/A 2.5586 in64.988 mm | B - Cone Width N/A 1.2175 in30.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
478XA | Series N/A 475 | d - Cone Bore N/A 2.5586 in64.988 mm | B - Cone Width N/A 1.1420 in29.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29900 lbf133000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
78255X | Series N/A 78000 | d - Cone Bore N/A 2.5586 in64.988 mm | B - Cone Width N/A 1.2962 in32.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45600 lbf203000 N | C0 - Static Radial Rating N/A 43400 lbf193000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
399 | Series N/A 395 | d - Cone Bore N/A 2.5591 in65.001 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20600 lbf91600 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
478 | Series N/A 475 | d - Cone Bore N/A 2.5591 in65.001 mm | B - Cone Width N/A 1.1420 in29.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32200 lbf143000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
478W | Series N/A 475 | d - Cone Bore N/A 2.5591 in65.001 mm | B - Cone Width N/A 1.1420 in29.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf135000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
6379 | Series N/A 6300 | d - Cone Bore N/A 2.5625 in65.088 mm | B - Cone Width N/A 2.2050 in56.007 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85600 lbf381000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
H715340 | Series N/A H715300 | d - Cone Bore N/A 2.5625 in65.088 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71700 lbf319000 N | C0 - Static Radial Rating N/A 91000 lbf405000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
5595 | Series N/A 5500 | d - Cone Bore N/A 2.5938 in65.883 mm | B - Cone Width N/A 1.7230 in43.764 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63000 lbf280000 N | C0 - Static Radial Rating N/A 73500 lbf327000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
H212749 | Series N/A | d - Cone Bore N/A 2.5979 in65.987 mm | B - Cone Width N/A 1.6339 in41.501 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf249000 N | C0 - Static Radial Rating N/A 71700 lbf319000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39590A | Series N/A 39500 | d - Cone Bore N/A 2.6240 in66.650 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
29590 | Series N/A 29500 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29400 lbf131000 N | C0 - Static Radial Rating N/A 36300 lbf161000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
33261 | Series N/A 33000 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
33262 | Series N/A 33000 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
33262A | Series N/A 33000 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39589 | Series N/A 39500 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39590 | Series N/A 39500 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39591 | Series N/A 39500 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
395A | Series N/A 395 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
395AN | Series N/A 395 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26400 lbf117000 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
395CS | Series N/A 395 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 0.9230 in23.444 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
395-S | Series N/A 395 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3984 | Series N/A 3900 | d - Cone Bore N/A 2.6250 in66.675 mm | B - Cone Width N/A 1.1830 in30.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |