Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 566 | Series N/A 565 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 566-S | Series N/A 565 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 566X | Series N/A 565 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.4240 in36.170 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 40900 lbf182000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 643 | Series N/A 635 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 62100 lbf276000 N | C0 - Static Radial Rating N/A 67000 lbf298000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 6454 | Series N/A 6400 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 2.1350 in54.229 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 6484 | Series N/A 6400 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 2.1350 in54.229 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 655 | Series N/A 655 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 744A | Series N/A 745 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71400 lbf318000 N | C0 - Static Radial Rating N/A 93800 lbf417000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 745A | Series N/A 745 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.8375 in46.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84700 lbf377000 N | C0 - Static Radial Rating N/A 93800 lbf417000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 835 | Series N/A 835 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 2.2190 in56.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 117000 lbf522000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H715344 | Series N/A H715300 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71700 lbf319000 N | C0 - Static Radial Rating N/A 91000 lbf405000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H913849 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61300 lbf273000 N | C0 - Static Radial Rating N/A 57500 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM813846 | Series N/A HM813800 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51500 lbf229000 N | C0 - Static Radial Rating N/A 57600 lbf256000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM914545 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.3125 in33.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39100 lbf174000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L713049 | Series N/A L713000 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15000 lbf66800 N | C0 - Static Radial Rating N/A 25000 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L713049A | Series N/A L713000 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13900 lbf61900 N | C0 - Static Radial Rating N/A 25000 lbf111000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL713049 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9070 lbf40300 N | C0 - Static Radial Rating N/A 13100 lbf58100 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL713149 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 0.6299 in15.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11000 lbf48800 N | C0 - Static Radial Rating N/A 16900 lbf75000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM613449 | Series N/A LM613400 | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 0.8660 in21.996 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22700 lbf101000 N | C0 - Static Radial Rating N/A 29300 lbf130000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA482 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.2813 in32.545 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| NA643 | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| NA643SW | Series N/A | d - Cone Bore N/A 2 3/4 in69.850 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 9382 | Series N/A 9300 | d - Cone Bore N/A 2.7525 in69.914 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81600 lbf363000 N | C0 - Static Radial Rating N/A 78800 lbf351000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 34274 | Series N/A 34000 | d - Cone Bore N/A 2.7540 in69.952 mm | B - Cone Width N/A 0.9060 in23.012 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H715347 | Series N/A H715300 | d - Cone Bore N/A 2.7554 in69.987 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 71700 lbf319000 N | C0 - Static Radial Rating N/A 91000 lbf405000 N |
CAD
N/A
|
Add To Cart
Request Quote |