COMPANY HEADER
CAD (0)
  • Cart is empty
1201 - 1225 of 2490 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 575 N/A 2 15/16 in74.613 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2 15/16 in74.613 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 34000 N/A 2.9518 in74.976 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42600 N/A 2.9523 in74.988 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 495 N/A 2.9528 in75.001 mm N/A 1.1720 in29.769 mm N/A 32800 lbf146000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2.9916 in75.987 mm N/A 1.5354 in38.999 mm N/A 53900 lbf240000 N N/A 72800 lbf324000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 2.9916 in75.987 mm N/A 1.5354 in38.999 mm N/A 58400 lbf260000 N N/A 72800 lbf324000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 34000 N/A 2.9921 in75.999 mm N/A 0.9060 in23.012 mm N/A 21300 lbf94600 N N/A 30600 lbf136000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 27600 N/A 3 in76.2 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 27600 N/A 3 in76.2 mm N/A 1.0000 in25.400 mm N/A 24900 lbf111000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 34000 N/A 3 in76.2 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 34000 N/A 3 in76.2 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 34000 N/A 3 in76.2 mm N/A 0.9060 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42600 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42600 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42600 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 47600 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 47600 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 47600 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 495 N/A 3 in76.2 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 495 N/A 3 in76.2 mm N/A 1.1720 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 3 in76.2 mm N/A 2.0650 in52.451 mm N/A 57400 lbf255000 N N/A 85400 lbf380000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1201 - 1225 of 2490 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »