Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| HH421246C | Series N/A | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf628000 N | C0 - Static Radial Rating N/A 174000 lbf772000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH421246CV | Series N/A | d - Cone Bore N/A 3.8750 in98.425 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf628000 N | C0 - Static Radial Rating N/A 174000 lbf772000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM321245 | Series N/A | d - Cone Bore N/A 3.9060 in99.212 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77700 lbf346000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 98393 | Series N/A 98000 | d - Cone Bore N/A 3.9330 in99.898 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 108000 lbf482000 N | C0 - Static Radial Rating N/A 117000 lbf519000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM120846 | Series N/A HM120800 | d - Cone Bore N/A 3.9353 in99.957 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60700 lbf270000 N | C0 - Static Radial Rating N/A 96900 lbf431000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 783A | Series N/A 775 | d - Cone Bore N/A 3.9360 in99.974 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68500 lbf305000 N | C0 - Static Radial Rating N/A 101000 lbf448000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 944A | Series N/A 935 | d - Cone Bore N/A 3.9360 in99.974 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH224334 | Series N/A HH224300 | d - Cone Bore N/A 3.9360 in99.974 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 153000 lbf680000 N | C0 - Static Radial Rating N/A 204000 lbf906000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM220149 | Series N/A | d - Cone Bore N/A 3.9360 in99.974 mm | B - Cone Width N/A 1.6535 in41.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 67500 lbf300000 N | C0 - Static Radial Rating N/A 98500 lbf438000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KHM220149 | Series N/A | d - Cone Bore N/A 3.9360 in99.974 mm | B - Cone Width N/A 1.6535 in41.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 80000 lbf356000 N | C0 - Static Radial Rating N/A 98500 lbf438000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM720646 | Series N/A | d - Cone Bore N/A 3.9360 in99.974 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27400 lbf122000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA56393SW | Series N/A | d - Cone Bore N/A 3.9360 in99.975 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| HM821547 | Series N/A HM821500 | d - Cone Bore N/A 3.9362 in99.979 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84700 lbf377000 N | C0 - Static Radial Rating N/A 96900 lbf431000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH221447 | Series N/A HH221400 | d - Cone Bore N/A 3.9363 in99.982 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 120000 lbf534000 N | C0 - Static Radial Rating N/A 156000 lbf692000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 52394X | Series N/A 52000 | d - Cone Bore N/A 3.937 in100 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47400 lbf211000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 783 | Series N/A 775 | d - Cone Bore N/A 3.937 in100 mm | B - Cone Width N/A 1.8900 in48.006 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77800 lbf346000 N | C0 - Static Radial Rating N/A 111000 lbf495000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 863X | Series N/A 855 | d - Cone Bore N/A 3.937 in100 mm | B - Cone Width N/A 2.2650 in57.531 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 98394X | Series N/A 98000 | d - Cone Bore N/A 3.937 in100 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 108000 lbf482000 N | C0 - Static Radial Rating N/A 117000 lbf519000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA691A | Series N/A | d - Cone Bore N/A 3.937 in100 mm | B - Cone Width N/A 1.8125 in46.0375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 52393 | Series N/A 52000 | d - Cone Bore N/A 3 15/16 in100.013 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 52400 | Series N/A 52000 | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 52400A | Series N/A 52000 | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 52400N | Series N/A 52000 | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 52400W | Series N/A 52000 | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 52401 | Series N/A 52000 | d - Cone Bore N/A 4 in101.600 mm | B - Cone Width N/A 1.4219 in36.116 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A
|
Add To Cart
Request Quote |