COMPANY HEADER
CAD (0)
  • Cart is empty
1501 - 1525 of 2490 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 1.4219 in36.116 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 4 in101.600 mm N/A 1.625 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 4 in101.600 mm N/A 1.625 in41.275 mm N/A 70500 lbf314000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 775 N/A 4 in101.600 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 775 N/A 4 in101.600 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 855 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 935 N/A 4 in101.600 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 98000 N/A 4 in101.600 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 2.875 in73.025 mm N/A 125000 lbf556000 N N/A 173000 lbf768000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H924000 N/A 4 in101.600 mm N/A 2.0625 in52.388 mm N/A 125000 lbf557000 N N/A 137000 lbf610000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 142000 lbf633000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH224300 N/A 4 in101.600 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH224300 N/A 4 in101.600 mm N/A 2.6250 in66.675 mm N/A 181000 lbf806000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 2.875 in73.025 mm N/A 186000 lbf828000 N N/A 186000 lbf827000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM120800 N/A 4 in101.600 mm N/A 1.9375 in49.213 mm N/A 60700 lbf270000 N N/A 96900 lbf431000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH221400 N/A 4 in101.600 mm N/A 2.2650 in57.531 mm N/A 142000 lbf633000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 0.8438 in21.433 mm N/A 22000 lbf97800 N N/A 39400 lbf175000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L521900 N/A 4 in101.600 mm N/A 0.8438 in21.433 mm N/A 21600 lbf96000 N N/A 39400 lbf175000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 0.5938 in15.083 mm N/A 14600 lbf64900 N N/A 23400 lbf104000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 38700 lbf172000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM520300 N/A 4 in101.600 mm N/A 0.8550 in21.717 mm N/A 28800 lbf128000 N N/A 43800 lbf195000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 1.0000 in25.400 mm N/A 29600 lbf132000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 38300 lbf170000 N N/A 49200 lbf219000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1501 - 1525 of 2490 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »