COMPANY HEADER
CAD (0)
  • Cart is empty
1526 - 1550 of 2490 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A N/A 4 in101.600 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 2.5 in63.5 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 in101.600 mm N/A 1.8125 in46.0375 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 4.0625 in103.188 mm N/A 1.625 in41.275 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 71000 N/A 4.1250 in104.775 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 775 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 775 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 775 N/A 4.1250 in104.775 mm N/A 1.8900 in48.006 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4.1250 in104.775 mm N/A 0.5938 in15.083 mm N/A 13800 lbf61400 N N/A 24000 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4.1250 in104.775 mm N/A 2.0625 in52.3875 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 56000 N/A 4 3/16 in106.363 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4.2116 in106.975 mm N/A 1.1024 in28.001 mm N/A 38400 lbf171000 N N/A 64100 lbf285000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 37000 N/A 4 1/4 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 37000 N/A 4 1/4 in107.95 mm N/A 0.8440 in21.438 mm N/A 30700 lbf137000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 1/4 in107.95 mm N/A 1.375 in34.925 mm N/A 43200 lbf192000 N N/A 69200 lbf308000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 56000 N/A 4 1/4 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 56000 N/A 4 1/4 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 56000 N/A 4 1/4 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 56000 N/A 4 1/4 in107.95 mm N/A 1.4375 in36.513 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 4 1/4 in107.95 mm N/A 1.1875 in30.163 mm N/A 52500 lbf233000 N N/A 60300 lbf268000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 71000 N/A 4 1/4 in107.95 mm N/A 1.9375 in49.213 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 935 N/A 4 1/4 in107.95 mm N/A 2.6250 in66.675 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH224300 N/A 4 1/4 in107.95 mm N/A 2.6250 in66.675 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1526 - 1550 of 2490 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »