Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| K37425 | Series N/A | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 0.8440 in21.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30700 lbf137000 N | C0 - Static Radial Rating N/A 40100 lbf179000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L521949 | Series N/A L521900 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 0.8438 in21.433 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20000 lbf88900 N | C0 - Static Radial Rating N/A 39400 lbf175000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL521849C | Series N/A | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15800 lbf70400 N | C0 - Static Radial Rating N/A 24000 lbf107000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM522546 | Series N/A LM522500 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52200 lbf232000 N | C0 - Static Radial Rating N/A 80300 lbf357000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA56425SW | Series N/A 56000 | d - Cone Bore N/A 4 1/4 in107.95 mm | B - Cone Width N/A 1.75 in44.45 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf226000 N | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 37431 | Series N/A 37000 | d - Cone Bore N/A 4.3125 in109.538 mm | B - Cone Width N/A 0.8440 in21.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25900 lbf115000 N | C0 - Static Radial Rating N/A 40100 lbf179000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 37431A | Series N/A 37000 | d - Cone Bore N/A 4.3125 in109.538 mm | B - Cone Width N/A 0.8440 in21.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30700 lbf137000 N | C0 - Static Radial Rating N/A 40100 lbf179000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 37431AN | Series N/A 37000 | d - Cone Bore N/A 4.3125 in109.538 mm | B - Cone Width N/A 0.8440 in21.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30700 lbf137000 N | C0 - Static Radial Rating N/A 40100 lbf179000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 71432 | Series N/A 71000 | d - Cone Bore N/A 4.3288 in109.952 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 64432 | Series N/A 64000 | d - Cone Bore N/A 4.3297 in109.974 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61800 lbf275000 N | C0 - Static Radial Rating N/A 94200 lbf419000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA64432SW | Series N/A | d - Cone Bore N/A 4.3297 in109.975 mm | B - Cone Width N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| H924043 | Series N/A H924000 | d - Cone Bore N/A 4.3301 in109.985 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 106000 lbf470000 N | C0 - Static Radial Rating N/A 137000 lbf610000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM522548 | Series N/A LM522500 | d - Cone Bore N/A 4.3302 in109.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44000 lbf196000 N | C0 - Static Radial Rating N/A 80300 lbf357000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM522549 | Series N/A LM522500 | d - Cone Bore N/A 4.3302 in109.987 mm | B - Cone Width N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52200 lbf232000 N | C0 - Static Radial Rating N/A 80300 lbf357000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 64433 | Series N/A 64000 | d - Cone Bore N/A 4.3304 in109.992 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61800 lbf275000 N | C0 - Static Radial Rating N/A 94200 lbf419000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 71433X | Series N/A 71000 | d - Cone Bore N/A 4.3307 in110 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 942 | Series N/A 935 | d - Cone Bore N/A 4.3307 in110 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 67434 | Series N/A | d - Cone Bore N/A 4.3438 in110.333 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44300 lbf197000 N | C0 - Static Radial Rating N/A 60300 lbf268000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 64437 | Series N/A 64000 | d - Cone Bore N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61800 lbf275000 N | C0 - Static Radial Rating N/A 94200 lbf419000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 67437 | Series N/A | d - Cone Bore N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.1875 in30.163 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52500 lbf233000 N | C0 - Static Radial Rating N/A 60300 lbf268000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 71437 | Series N/A 71000 | d - Cone Bore N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.9375 in49.213 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81700 lbf364000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H924045 | Series N/A H924000 | d - Cone Bore N/A 4.3750 in111.125 mm | B - Cone Width N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 lbf557000 N | C0 - Static Radial Rating N/A 137000 lbf610000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH924349 | Series N/A HH924300 | d - Cone Bore N/A 4.3750 in111.125 mm | B - Cone Width N/A 2.8125 in71.438 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf796000 N | C0 - Static Radial Rating N/A 192000 lbf855000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 947 | Series N/A 935 | d - Cone Bore N/A 4.4062 in111.917 mm | B - Cone Width N/A 2.6250 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 64450 | Series N/A 64000 | d - Cone Bore N/A 4 1/2 in114.300 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 61800 lbf275000 N | C0 - Static Radial Rating N/A 94200 lbf419000 N |
CAD
N/A
|
Add To Cart
Request Quote |