Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| HH228349V | Series N/A HH228300 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 242000 lbf1080000 N | C0 - Static Radial Rating N/A 279000 lbf1240000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH231637 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 257000 lbf1140000 N | C0 - Static Radial Rating N/A 302000 lbf1340000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HH932132 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 260000 lbf1160000 N | C0 - Static Radial Rating N/A 282000 lbf1250000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM926747 | Series N/A HM926700 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.9460 in49.428 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf586000 N | C0 - Static Radial Rating N/A 151000 lbf673000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KLL225749 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90200 N | C0 - Static Radial Rating N/A 34400 lbf153000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L225849 | Series N/A L225800 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.0313 in26.195 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32100 lbf143000 N | C0 - Static Radial Rating N/A 61400 lbf273000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L225849H | Series N/A L225800 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.0313 in26.195 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30300 lbf135000 N | C0 - Static Radial Rating N/A 61400 lbf273000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L725349 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33700 lbf150000 N | C0 - Static Radial Rating N/A 55300 lbf246000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL225749 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90200 N | C0 - Static Radial Rating N/A 34400 lbf153000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM125748 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49500 lbf220000 N | C0 - Static Radial Rating N/A 92900 lbf413000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM125748AV | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58700 lbf261000 N | C0 - Static Radial Rating N/A 92900 lbf413000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M327345 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86800 lbf386000 N | C0 - Static Radial Rating N/A 120000 lbf533000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA48290SW | Series N/A 48200 | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.8437 in46.83 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60200 lbf268000 N | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| NA48291 | Series N/A | d - Cone Bore N/A 5 in127 mm | B - Cone Width N/A 1.6875 in42.8625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 97503 | Series N/A 97000 | d - Cone Bore N/A 5.0312 in127.792 mm | B - Cone Width N/A 1.9460 in49.428 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84500 lbf376000 N | C0 - Static Radial Rating N/A 109000 lbf486000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM926749 | Series N/A HM926700 | d - Cone Bore N/A 5.0312 in127.792 mm | B - Cone Width N/A 1.9460 in49.428 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 132000 lbf586000 N | C0 - Static Radial Rating N/A 151000 lbf673000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 95506 | Series N/A 95000 | d - Cone Bore N/A 5.0620 in128.575 mm | B - Cone Width N/A 2.7053 in68.715 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 lbf523000 N | C0 - Static Radial Rating N/A 179000 lbf798000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 48506 | Series N/A 48000 | d - Cone Bore N/A 5.0625 in128.588 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39800 lbf177000 N | C0 - Static Radial Rating N/A 67400 lbf300000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 799 | Series N/A 795 | d - Cone Bore N/A 5.0625 in128.588 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85000 lbf378000 N | C0 - Static Radial Rating N/A 133000 lbf593000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 95514X | Series N/A 95000 | d - Cone Bore N/A 5.1168 in129.967 mm | B - Cone Width N/A 2.7053 in68.715 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf565000 N | C0 - Static Radial Rating N/A 179000 lbf798000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM127442 | Series N/A HM127400 | d - Cone Bore N/A 5.1168 in129.967 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94500 lbf420000 N | C0 - Static Radial Rating N/A 159000 lbf706000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM227545 | Series N/A HM227500 | d - Cone Bore N/A 5.1168 in129.967 mm | B - Cone Width N/A 2.375 in60.325 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 164000 lbf727000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 95512 | Series N/A 95000 | d - Cone Bore N/A 5.1171 in129.974 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 141000 lbf629000 N | C0 - Static Radial Rating N/A 209000 lbf931000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 74511X | Series N/A 74000 | d - Cone Bore N/A 5.1181 in130 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85900 lbf382000 N | C0 - Static Radial Rating N/A 138000 lbf614000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 797 | Series N/A 795 | d - Cone Bore N/A 5.1181 in130 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85000 lbf378000 N | C0 - Static Radial Rating N/A 133000 lbf593000 N |
CAD
N/A
|
Add To Cart
Request Quote |