Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| L630349 | Series N/A L630300 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 0.9449 in24.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32000 lbf143000 N | C0 - Static Radial Rating N/A 62200 lbf277000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L730649 | Series N/A | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43500 lbf194000 N | C0 - Static Radial Rating N/A 76100 lbf339000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM330448 | Series N/A LM330400 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63700 lbf283000 N | C0 - Static Radial Rating N/A 125000 lbf556000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M231648 | Series N/A M231600 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 1.8437 in46.83 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84600 lbf377000 N | C0 - Static Radial Rating N/A 150000 lbf668000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M231649 | Series N/A M231600 | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 1.8437 in46.83 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84600 lbf377000 N | C0 - Static Radial Rating N/A 150000 lbf668000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| NA99600 | Series N/A | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 2.8125 in71.4375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| NA48990SW | Series N/A | d - Cone Bore N/A 6 in152.400 mm | B - Cone Width N/A 1.8125 in46.0375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| 81606 | Series N/A 81000 | d - Cone Bore N/A 6.0625 in153.988 mm | B - Cone Width N/A 1.9687 in50.005 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H936340 | Series N/A | d - Cone Bore N/A 6.1250 in155.575 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 276000 lbf1230000 N | C0 - Static Radial Rating N/A 316000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM133444 | Series N/A HM133400 | d - Cone Bore N/A 6.1870 in157.150 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf600000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM136936 | Series N/A HM136900 | d - Cone Bore N/A 6.1870 in157.150 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 lbf791000 N | C0 - Static Radial Rating N/A 271000 lbf1210000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M432148A | Series N/A | d - Cone Bore N/A 6.1875 in157.163 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77100 lbf343000 N | C0 - Static Radial Rating N/A 143000 lbf636000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 46780 | Series N/A 46700 | d - Cone Bore N/A 6.25 in158.750 mm | B - Cone Width N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68200 lbf303000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE217062X | Series N/A | d - Cone Bore N/A 6.25 in158.750 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 lbf715000 N | C0 - Static Radial Rating N/A 237000 lbf1060000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE280626 | Series N/A 280000 | d - Cone Bore N/A 6.25 in158.750 mm | B - Cone Width N/A 2.7207 in69.106 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 136000 lbf603000 N | C0 - Static Radial Rating N/A 195000 lbf867000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KL432349 | Series N/A | d - Cone Bore N/A 6.25 in158.750 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33000 lbf147000 N | C0 - Static Radial Rating N/A 63000 lbf280000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L432348 | Series N/A L432300 | d - Cone Bore N/A 6.25 in158.750 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33000 lbf147000 N | C0 - Static Radial Rating N/A 63000 lbf280000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L432349 | Series N/A L432300 | d - Cone Bore N/A 6.25 in158.750 mm | B - Cone Width N/A 0.9375 in23.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33000 lbf147000 N | C0 - Static Radial Rating N/A 63000 lbf280000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE560629 | Series N/A 560000 | d - Cone Bore N/A 6.2960 in159.918 mm | B - Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N | C0 - Static Radial Rating N/A 295000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 81629 | Series N/A 81000 | d - Cone Bore N/A 6.2973 in159.951 mm | B - Cone Width N/A 1.9687 in50.005 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 81630 | Series N/A 81000 | d - Cone Bore N/A 6.2973 in159.951 mm | B - Cone Width N/A 1.8437 in46.83 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM133448 | Series N/A HM133400 | d - Cone Bore N/A 6.2992 in160 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf600000 N | C0 - Static Radial Rating N/A 233000 lbf1040000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM237532 | Series N/A HM237500 | d - Cone Bore N/A 6.3120 in160.325 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 219000 lbf976000 N | C0 - Static Radial Rating N/A 278000 lbf1240000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 81637 | Series N/A 81000 | d - Cone Bore N/A 6 3/8 in161.925 mm | B - Cone Width N/A 1.8437 in46.83 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 90300 lbf402000 N | C0 - Static Radial Rating N/A 134000 lbf595000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE117063 | Series N/A | d - Cone Bore N/A 6 3/8 in161.925 mm | B - Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 lbf1320000 N | C0 - Static Radial Rating N/A 314000 lbf1400000 N |
CAD
N/A
|
Add To Cart
Request Quote |