COMPANY HEADER
CAD (0)
  • Cart is empty
1826 - 1850 of 2490 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A N/A 6 3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 3/8 in161.925 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM237500 N/A 6.4951 in164.976 mm N/A 2.6772 in68.001 mm N/A 188000 lbf837000 N N/A 254000 lbf1130000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H337800 N/A 6.4995 in165.087 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H337800 N/A 6.4995 in165.087 mm N/A 3.4375 in87.313 mm N/A 226000 lbf1010000 N N/A 335000 lbf1490000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM136900 N/A 6.4995 in165.087 mm N/A 2.9375 in74.613 mm N/A 178000 lbf791000 N N/A 271000 lbf1210000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46700 N/A 6 1/2 in165.1 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46700 N/A 6 1/2 in165.1 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 560000 N/A 6 1/2 in165.1 mm N/A 3.0000 in76.200 mm N/A 208000 lbf924000 N N/A 249000 lbf1110000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 1/2 in165.1 mm N/A 1.875 in47.625 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 1/2 in165.1 mm N/A 1.875 in47.625 mm N/A 108000 lbf480000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 86000 N/A 6 1/2 in165.1 mm N/A 1.8125 in46.038 mm N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 94000 N/A 6 1/2 in165.1 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 94000 N/A 6 1/2 in165.1 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 1/2 in165.1 mm N/A 4.1250 in104.775 mm N/A 325000 lbf1450000 N N/A 439000 lbf1950000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 1/2 in165.1 mm N/A 3.2500 in82.550 mm N/A 208000 lbf927000 N N/A 341000 lbf1520000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 6 1/2 in165.1 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 560000 N/A 6 1/2 in165.1 mm N/A 3.0000 in76.200 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 1/2 in165.1 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 1/2 in165.1 mm N/A 3.1875 in80.963 mm N/A 215000 lbf955000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 780000 N/A 6 1/2 in165.1 mm N/A 2.375 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H238100 N/A 6 1/2 in165.1 mm N/A 3.2500 in82.550 mm N/A 238000 lbf1060000 N N/A 378000 lbf1680000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 1/2 in165.1 mm N/A 3.7500 in95.250 mm N/A 372000 lbf1660000 N N/A 434000 lbf1930000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 1/2 in165.1 mm N/A 3.7500 in95.250 mm N/A 372000 lbf1660000 N N/A 434000 lbf1930000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 6 1/2 in165.1 mm N/A 2.8125 in71.438 mm N/A 147000 lbf656000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1826 - 1850 of 2490 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »