COMPANY HEADER
CAD (0)
  • Cart is empty
1951 - 1975 of 2490 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 470000 N/A 7.5 in190.5 mm N/A 3.3125 in84.138 mm N/A 212000 lbf944000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5 in190.5 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5 in190.5 mm N/A 1.9685 in50 mm N/A 86800 lbf386000 N N/A 168000 lbf749000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 82700 N/A 7.5 in190.5 mm N/A 2.1875 in55.563 mm N/A 130000 lbf577000 N N/A 239000 lbf1060000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 87000 N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 87000 N/A 7.5 in190.5 mm N/A 1.875 in47.625 mm N/A 91200 lbf406000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.5 in190.5 mm N/A 2.5 in63.5 mm N/A 202000 lbf900000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 416000 lbf1850000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 210000 N/A 7.5 in190.5 mm N/A 2.4375 in61.913 mm N/A 152000 lbf678000 N N/A 235000 lbf1050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 370000 lbf1640000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 7.5 in190.5 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 470000 N/A 7.5 in190.5 mm N/A 3.6250 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.5 in190.5 mm N/A 3.0625 in77.788 mm N/A 239000 lbf1060000 N N/A 333000 lbf1480000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.5 in190.5 mm N/A 3.7500 in95.250 mm N/A 259000 lbf1150000 N N/A 460000 lbf2050000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5 in190.5 mm N/A 2.1562 in54.767 mm N/A 93600 lbf416000 N N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.5 in190.5 mm N/A 1.3125 in33.3375 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.5290 in191.237 mm N/A 2.3125 in58.738 mm N/A 113000 lbf501000 N N/A 191000 lbf851000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5625 in192.088 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5625 in192.088 mm N/A 1.9685 in50 mm N/A 86800 lbf386000 N N/A 168000 lbf749000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 87000 N/A 7.6250 in193.675 mm N/A 1.875 in47.625 mm N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.6762 in194.975 mm N/A 1.8438 in46.833 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 93000 N/A 7.7500 in196.850 mm N/A 2.5 in63.5 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 7.7500 in196.850 mm N/A 1.0938 in27.783 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1951 - 1975 of 2490 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »