Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
322 | Series N/A | d - Cone Bore N/A 1.18 in29.972 mm | B - Cone Width N/A 0.8730 in22.174 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16800 lbf74900 N | C0 - Static Radial Rating N/A 16800 lbf74800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
02474A | Series N/A 02400 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14118AS | Series N/A 14000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.7560 in19.202 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64700 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
15115 | Series N/A 15000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.7500 in19.050 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
15117 | Series N/A 15000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
17118 | Series N/A 17000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.6522 in16.566 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26118 | Series N/A 26000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
43117 | Series N/A 43000 | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.9478 in24.074 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17500 lbf77600 N | C0 - Static Radial Rating N/A 17100 lbf76200 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NA26118 | Series N/A | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.84175 in21.38 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NA26118SW | Series N/A | d - Cone Bore N/A 1.1806 in29.987 mm | B - Cone Width N/A 0.84175 in21.38 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14117A | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14118 | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.7560 in19.202 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14118A | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.7710 in19.583 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14120A | Series N/A 14000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 1.0520 in26.721 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
15117X | Series N/A 15000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
17118-S | Series N/A 17000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.6522 in16.566 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2560X | Series N/A 2500 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2586 | Series N/A 2500 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.9983 in25.357 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26118-S | Series N/A 26000 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.7450 in18.923 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
319 | Series N/A | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.8730 in22.174 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16800 lbf74900 N | C0 - Static Radial Rating N/A 16800 lbf74800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
3190 | Series N/A 3100 | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 1.1810 in29.997 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
416 | Series N/A | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 1.1450 in29.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26000 lbf116000 N | C0 - Static Radial Rating N/A 28000 lbf124000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NA15118SW | Series N/A | d - Cone Bore N/A 1.1811 in30 mm | B - Cone Width N/A 0.99905 in25.376 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
NA15117SW | Series N/A | d - Cone Bore N/A 1.1813 in30.005 mm | B - Cone Width N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A ![]() |
Add To Cart
Request Quote |
15116 | Series N/A 15000 | d - Cone Bore N/A 1.1855 in30.112 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |