COMPANY HEADER
CAD (0)
  • Cart is empty
2051 - 2075 of 2490 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A H247500 N/A 8.6604 in219.974 mm N/A 4.4375 in112.713 mm N/A 432000 lbf1920000 N N/A 699000 lbf3110000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M244200 N/A 8.6875 in220.663 mm N/A 2.4375 in61.913 mm N/A 156000 lbf695000 N N/A 308000 lbf1370000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M244200 N/A 8.6875 in220.663 mm N/A 2.6250 in66.675 mm N/A 146000 lbf649000 N N/A 279000 lbf1240000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 8.6960 in220.878 mm N/A 2.0625 in52.388 mm N/A 123000 lbf549000 N N/A 214000 lbf952000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 8.7500 in222.250 mm N/A 3.7500 in95.250 mm N/A 371000 lbf1650000 N N/A 453000 lbf2010000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM844000 N/A 8.8125 in223.838 mm N/A 1.8125 in46.038 mm N/A 116000 lbf516000 N N/A 207000 lbf919000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130000 N/A 8.875 in225.425 mm N/A 2.7500 in69.850 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 430000 N/A 8.875 in225.425 mm N/A 3.4375 in87.313 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 8.9500 in227.330 mm N/A 2.4375 in61.913 mm N/A 215000 lbf955000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 113000 N/A 8.9920 in228.397 mm N/A 3.3750 in85.725 mm N/A 287000 lbf1270000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 113000 N/A 8.9945 in228.460 mm N/A 3.3750 in85.725 mm N/A 287000 lbf1270000 N N/A 361000 lbf1600000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 9 in228.600 mm N/A 1.2500 in31.750 mm N/A 53400 lbf238000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8500 N/A 9 in228.600 mm N/A 2.0625 in52.388 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 88000 N/A 9 in228.600 mm N/A 1.9375 in49.213 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 96000 N/A 9 in228.600 mm N/A 2.6250 in66.675 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130000 N/A 9 in228.600 mm N/A 2.7500 in69.850 mm N/A 190000 lbf843000 N N/A 314000 lbf1400000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 9 in228.600 mm N/A 3.7500 in95.250 mm N/A 377000 lbf1680000 N N/A 473000 lbf2100000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 430000 N/A 9 in228.600 mm N/A 3.4375 in87.313 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 430000 N/A 9 in228.600 mm N/A 3.4375 in87.313 mm N/A 253000 lbf1120000 N N/A 432000 lbf1920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 700000 N/A 9 in228.600 mm N/A 3.7500 in95.250 mm N/A 382000 lbf1700000 N N/A 481000 lbf2140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 9 in228.600 mm N/A 2.4375 in61.913 mm N/A 215000 lbf955000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HH949500 N/A 9 in228.600 mm N/A 4.3750 in111.125 mm N/A 505000 lbf2240000 N N/A 564000 lbf2510000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM746600 N/A 9 in228.600 mm N/A 2.7500 in69.850 mm N/A 214000 lbf951000 N N/A 380000 lbf1690000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 9 in228.600 mm N/A 1.2500 in31.750 mm N/A 53400 lbf238000 N N/A 103000 lbf458000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M249700 N/A 9 in228.600 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
2051 - 2075 of 2490 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »