Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| HM252349NA | Series N/A | d - Cone Bore N/A 10.2500 in260.350 mm | B - Cone Width N/A 3.40625 in86.519 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| HM252348NA | Series N/A | d - Cone Bore N/A 10.2500 in260.350 mm | B - Cone Width N/A 3.40625 in86.519 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| NA221027SW | Series N/A | d - Cone Bore N/A 10.2500 in260.350 mm | B - Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451344 | Series N/A LM451300 | d - Cone Bore N/A 10.3533 in262.974 mm | B - Cone Width N/A 2.4409 in61.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 lbf637000 N | C0 - Static Radial Rating N/A 296000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 38880 | Series N/A | d - Cone Bore N/A 10.3750 in263.525 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 lbf221000 N | C0 - Static Radial Rating N/A 125000 lbf554000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| K38880 | Series N/A | d - Cone Bore N/A 10.3750 in263.525 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 lbf221000 N | C0 - Static Radial Rating N/A 125000 lbf554000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451345 | Series N/A LM451300 | d - Cone Bore N/A 10.3750 in263.525 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451347 | Series N/A LM451300 | d - Cone Bore N/A 10.4321 in264.975 mm | B - Cone Width N/A 2.4409 in61.999 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 lbf637000 N | C0 - Static Radial Rating N/A 296000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 38884 | Series N/A | d - Cone Bore N/A 10.4945 in266.560 mm | B - Cone Width N/A 1.3177 in33.470 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48100 lbf214000 N | C0 - Static Radial Rating N/A 118000 lbf527000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL450748A | Series N/A | d - Cone Bore N/A 10.4945 in266.560 mm | B - Cone Width N/A 1.3177 in33.470 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48800 lbf217000 N | C0 - Static Radial Rating N/A 114000 lbf507000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 29880 | Series N/A 29800 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33900 lbf151000 N | C0 - Static Radial Rating N/A 87800 lbf391000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 38885 | Series N/A | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 1.1250 in28.575 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49800 lbf221000 N | C0 - Static Radial Rating N/A 125000 lbf554000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 38886 | Series N/A | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 1.3177 in33.470 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf227000 N | C0 - Static Radial Rating N/A 118000 lbf527000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275105 | Series N/A 275000 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 228000 lbf1010000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H852849 | Series N/A | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 410000 lbf1820000 N | C0 - Static Radial Rating N/A 791000 lbf3520000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL450749AA | Series N/A | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 1.3401 in34.039 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51700 lbf230000 N | C0 - Static Radial Rating N/A 114000 lbf507000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM251649NW | Series N/A LM251600 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.125 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 127000 lbf566000 N | C0 - Static Radial Rating N/A 269000 lbf1200000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451349 | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 lbf743000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451349A | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451349AX | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451349AXV | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451349V | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 152000 lbf675000 N | C0 - Static Radial Rating N/A 296000 lbf1310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM451349W | Series N/A LM451300 | d - Cone Bore N/A 10 1/2 in266.7 mm | B - Cone Width N/A 2.2500 in57.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 158000 lbf701000 N | C0 - Static Radial Rating N/A 339000 lbf1510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| DX991555 | Series N/A | d - Cone Bore N/A 10.6250 in269.875 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 318000 lbf1410000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M252349 | Series N/A M252300 | d - Cone Bore N/A 10.6250 in269.875 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N |
CAD
N/A
|
Add To Cart
Request Quote |