Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| M252349H | Series N/A M252300 | d - Cone Bore N/A 10.6250 in269.875 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 283000 lbf1260000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M252349HWS | Series N/A M252300 | d - Cone Bore N/A 10.6250 in269.875 mm | B - Cone Width N/A 2.9375 in74.613 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 283000 lbf1260000 N | C0 - Static Radial Rating N/A 455000 lbf2030000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 29888 | Series N/A 29800 | d - Cone Bore N/A 10.7500 in273.050 mm | B - Cone Width N/A 0.875 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33900 lbf151000 N | C0 - Static Radial Rating N/A 87800 lbf391000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275108 | Series N/A 275000 | d - Cone Bore N/A 10.7500 in273.050 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 228000 lbf1010000 N | C0 - Static Radial Rating N/A 359000 lbf1600000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L853048 | Series N/A L853000 | d - Cone Bore N/A 10.8268 in275.001 mm | B - Cone Width N/A 1.5748 in40.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68700 lbf306000 N | C0 - Static Radial Rating N/A 149000 lbf664000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L853049 | Series N/A L853000 | d - Cone Bore N/A 10.875 in276.225 mm | B - Cone Width N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74900 lbf333000 N | C0 - Static Radial Rating N/A 169000 lbf750000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE295110 | Series N/A 295000 | d - Cone Bore N/A 11 in279.4 mm | B - Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 544000 lbf2420000 N | C0 - Static Radial Rating N/A 744000 lbf3310000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE722110 | Series N/A 722000 | d - Cone Bore N/A 11 in279.4 mm | B - Cone Width N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KLL352149 | Series N/A | d - Cone Bore N/A 11 in279.4 mm | B - Cone Width N/A 0.9600 in24.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36500 lbf162000 N | C0 - Static Radial Rating N/A 105000 lbf467000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L555233 | Series N/A L555200 | d - Cone Bore N/A 11 in279.4 mm | B - Cone Width N/A 1.875 in47.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 lbf520000 N | C0 - Static Radial Rating N/A 258000 lbf1150000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL352148 | Series N/A | d - Cone Bore N/A 11 in279.4 mm | B - Cone Width N/A 0.9000 in22.860 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36500 lbf162000 N | C0 - Static Radial Rating N/A 105000 lbf467000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL352149 | Series N/A | d - Cone Bore N/A 11 in279.4 mm | B - Cone Width N/A 0.9600 in24.384 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36500 lbf162000 N | C0 - Static Radial Rating N/A 105000 lbf467000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM654642 | Series N/A LM654600 | d - Cone Bore N/A 11.0229 in279.982 mm | B - Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE128112 | Series N/A 128000 | d - Cone Bore N/A 11.0236 in279.999 mm | B - Cone Width N/A 2.6643 in67.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 195000 lbf868000 N | C0 - Static Radial Rating N/A 374000 lbf1660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE128114 | Series N/A 128000 | d - Cone Bore N/A 11.0236 in279.999 mm | B - Cone Width N/A 2.6643 in67.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE101103 | Series N/A 100000 | d - Cone Bore N/A 11.0312 in280.192 mm | B - Cone Width N/A 1.9768 in50.211 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 155000 lbf690000 N | C0 - Static Radial Rating N/A 266000 lbf1180000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE128110 | Series N/A 128000 | d - Cone Bore N/A 11.0312 in280.192 mm | B - Cone Width N/A 2.6643 in67.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 lbf924000 N | C0 - Static Radial Rating N/A 409000 lbf1820000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE128111 | Series N/A 128000 | d - Cone Bore N/A 11.0312 in280.192 mm | B - Cone Width N/A 2.6643 in67.673 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 195000 lbf868000 N | C0 - Static Radial Rating N/A 374000 lbf1660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 545112 | Series N/A 545000 | d - Cone Bore N/A 11.2500 in285.750 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58000 lbf258000 N | C0 - Static Radial Rating N/A 134000 lbf596000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE147112 | Series N/A 147000 | d - Cone Bore N/A 11.2500 in285.750 mm | B - Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 306000 lbf1360000 N | C0 - Static Radial Rating N/A 471000 lbf2100000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE921124 | Series N/A 920000 | d - Cone Bore N/A 11.2500 in285.750 mm | B - Cone Width N/A 3.1720 in80.569 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 339000 lbf1510000 N | C0 - Static Radial Rating N/A 447000 lbf1990000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL353249 | Series N/A | d - Cone Bore N/A 11.2500 in285.750 mm | B - Cone Width N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29200 lbf130000 N | C0 - Static Radial Rating N/A 79200 lbf352000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM654649 | Series N/A LM654600 | d - Cone Bore N/A 11.2500 in285.750 mm | B - Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 lbf722000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM654649AA | Series N/A LM654600 | d - Cone Bore N/A 11.2500 in285.750 mm | B - Cone Width N/A 2.5625 in65.088 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 lbf765000 N | C0 - Static Radial Rating N/A 387000 lbf1720000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M255449 | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Cone Width N/A 3.0625 in77.788 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N |
CAD
N/A
|
Add To Cart
Request Quote |