COMPANY HEADER
CAD (0)
  • Cart is empty
2251 - 2275 of 2490 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A N/A 12 in304.8 mm N/A 4.7500 in120.650 mm N/A 528000 lbf2350000 N N/A 790000 lbf3520000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L357000 N/A 12 in304.8 mm N/A 2 in50.8 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L357000 N/A 12 in304.8 mm N/A 2.125 in53.975 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM757000 N/A 12 in304.8 mm N/A 2.5 in63.5 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM757000 N/A 12 in304.8 mm N/A 2.5 in63.5 mm N/A 183000 lbf815000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12 in304.8 mm N/A 3.1875 in80.9625 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12 in304.8 mm N/A 3.1875 in80.9625 mm N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM757000 N/A 12.0100 in305.054 mm N/A 2.5 in63.5 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12.2000 in309.880 mm N/A 3.8750 in98.425 mm N/A 585000 lbf2600000 N N/A 848000 lbf3770000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12.3125 in312.738 mm N/A 0.8125 in20.638 mm N/A 30000 lbf134000 N N/A 86100 lbf383000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12.3750 in314.325 mm N/A 4.6875 in119.063 mm N/A 440000 lbf1960000 N N/A 889000 lbf3950000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM259000 N/A 12.3750 in314.325 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12.4700 in316.738 mm N/A 3.3750 in85.725 mm N/A 347000 lbf1540000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12 1/2 in317.500 mm N/A 2.5625 in65.088 mm N/A 224000 lbf996000 N N/A 373000 lbf1660000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 1/2 in317.500 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 1/2 in317.500 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12 1/2 in317.500 mm N/A 5.3750 in136.525 mm N/A 744000 lbf3310000 N N/A 1030000 lbf4600000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12 1/2 in317.500 mm N/A 4.7500 in120.650 mm N/A 528000 lbf2350000 N N/A 790000 lbf3520000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A H961600 N/A 12 1/2 in317.500 mm N/A 5.1875 in131.763 mm N/A 710000 lbf3160000 N N/A 927000 lbf4130000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 3.3750 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM259000 N/A 12 1/2 in317.500 mm N/A 3.3750 in85.725 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12.6250 in320.675 mm N/A 2.1875 in55.563 mm N/A 129000 lbf572000 N N/A 282000 lbf1260000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12.7500 in323.850 mm N/A 1.1250 in28.575 mm N/A 54800 lbf244000 N N/A 151000 lbf672000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A N/A 12.8125 in325.438 mm N/A 5.3750 in136.525 mm N/A 744000 lbf3310000 N N/A 1030000 lbf4600000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
2251 - 2275 of 2490 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »