Part Number |
Series |
d - Cone Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| L281147 | Series N/A L281100 | d - Cone Bore N/A 26.0000 in660.400 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 615000 lbf2730000 N | C0 - Static Radial Rating N/A 1490000 lbf6620000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L281148 | Series N/A L281100 | d - Cone Bore N/A 26.0000 in660.400 mm | B - Cone Width N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 570000 lbf2530000 N | C0 - Static Radial Rating N/A 1340000 lbf5940000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL481448 | Series N/A | d - Cone Bore N/A 26.5000 in673.100 mm | B - Cone Width N/A 2.4375 in61.913 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 lbf1110000 N | C0 - Static Radial Rating N/A 707000 lbf3140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM281849 | Series N/A LM281800 | d - Cone Bore N/A 26.7500 in679.450 mm | B - Cone Width N/A 5.6250 in142.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1130000 lbf5020000 N | C0 - Static Radial Rating N/A 2480000 lbf11000000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| M282249 | Series N/A M282200 | d - Cone Bore N/A 26.8750 in682.625 mm | B - Cone Width N/A 7.3125 in185.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1400000 lbf6240000 N | C0 - Static Radial Rating N/A 3340000 lbf14900000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE655270 | Series N/A 655000 | d - Cone Bore N/A 27.0000 in685.8 mm | B - Cone Width N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 619000 lbf2750000 N | C0 - Static Radial Rating N/A 1420000 lbf6300000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL382149 | Series N/A | d - Cone Bore N/A 27.5000 in698.5 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 237000 lbf1050000 N | C0 - Static Radial Rating N/A 716000 lbf3190000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE755280 | Series N/A 755000 | d - Cone Bore N/A 28.0000 in711.2 mm | B - Cone Width N/A 3.2500 in82.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 536000 lbf2390000 N | C0 - Static Radial Rating N/A 1170000 lbf5190000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE755285 | Series N/A 755000 | d - Cone Bore N/A 28.5000 in723.900 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 536000 lbf2390000 N | C0 - Static Radial Rating N/A 1170000 lbf5190000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL582949 | Series N/A LL582900 | d - Cone Bore N/A 29.0000 in736.600 mm | B - Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95300 lbf424000 N | C0 - Static Radial Rating N/A 291000 lbf1300000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE752295 | Series N/A 752000 | d - Cone Bore N/A 29.5000 in749.3 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 552000 lbf2450000 N | C0 - Static Radial Rating N/A 1240000 lbf5510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM283649 | Series N/A LM283600 | d - Cone Bore N/A 29.5000 in749.3 mm | B - Cone Width N/A 6.3125 in160.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1340000 lbf5980000 N | C0 - Static Radial Rating N/A 3050000 lbf13500000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LM283649H | Series N/A LM283600 | d - Cone Bore N/A 29.5000 in749.3 mm | B - Cone Width N/A 6.3125 in160.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1150000 lbf5130000 N | C0 - Static Radial Rating N/A 2980000 lbf13200000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L183448 | Series N/A | d - Cone Bore N/A 29.9183 in759.925 mm | B - Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 529000 lbf2350000 N | C0 - Static Radial Rating N/A 1400000 lbf6230000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL483448 | Series N/A | d - Cone Bore N/A 29.9183 in759.925 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 lbf1570000 N | C0 - Static Radial Rating N/A 960000 lbf4270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE175300 | Series N/A | d - Cone Bore N/A 30.0000 in762.000 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 243000 lbf1080000 N | C0 - Static Radial Rating N/A 762000 lbf3390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE175301 | Series N/A | d - Cone Bore N/A 30.0000 in762.000 mm | B - Cone Width N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 243000 lbf1080000 N | C0 - Static Radial Rating N/A 762000 lbf3390000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE752300 | Series N/A 752000 | d - Cone Bore N/A 30.0000 in762.000 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 552000 lbf2450000 N | C0 - Static Radial Rating N/A 1240000 lbf5510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L183449 | Series N/A | d - Cone Bore N/A 30.0000 in762.000 mm | B - Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 529000 lbf2350000 N | C0 - Static Radial Rating N/A 1400000 lbf6230000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL483449 | Series N/A | d - Cone Bore N/A 30.0000 in762.000 mm | B - Cone Width N/A 2.7500 in69.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 lbf1570000 N | C0 - Static Radial Rating N/A 960000 lbf4270000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE752305 | Series N/A 752000 | d - Cone Bore N/A 30.5000 in774.700 mm | B - Cone Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 552000 lbf2450000 N | C0 - Static Radial Rating N/A 1240000 lbf5510000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| LL584449 | Series N/A | d - Cone Bore N/A 31.5625 in801.688 mm | B - Cone Width N/A 2.3125 in58.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 244000 lbf1090000 N | C0 - Static Radial Rating N/A 778000 lbf3460000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE763325 | Series N/A 763000 | d - Cone Bore N/A 32.5000 in825.500 mm | B - Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 569000 lbf2530000 N | C0 - Static Radial Rating N/A 1330000 lbf5930000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE763329 | Series N/A 763000 | d - Cone Bore N/A 32.9375 in836.613 mm | B - Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 569000 lbf2530000 N | C0 - Static Radial Rating N/A 1330000 lbf5930000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE763330 | Series N/A 763000 | d - Cone Bore N/A 33.0000 in838.200 mm | B - Cone Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 569000 lbf2530000 N | C0 - Static Radial Rating N/A 1330000 lbf5930000 N |
CAD
N/A
|
Add To Cart
Request Quote |