Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

26824 26800 3.1496 in
80
mm
0.75 in
19.05
mm
26830 26800 3.1562 in
80.167
mm
0.8125 in
20.638
mm
26831 26800 3.4843 in
88.501
mm
0.8125 in
20.638
mm
271100 270000 11.0000 in
279.400
mm
2.5000 in
63.500
mm
271102-S 270000 11.0236 in
279.999
mm
2.4375 in
61.913
mm
271125 270000 11.25 in
285.750
mm
2.3125 in
58.738
mm
2720 2700 3 in
76.2
mm
0.75 in
19.05
mm
2726 2700 2.8750 in
73.025
mm
0.75 in
19.05
mm
2729 2700 3 in
76.2
mm
0.75 in
19.05
mm
2729X 2700 3 in
76.2
mm
0.75 in
19.05
mm
2731 2700 3.1250 in
79.375
mm
0.75 in
19.05
mm
2732 2700 3.1250 in
79.375
mm
0.9688 in
24.608
mm
2733 2700 2.9630 in
75.260
mm
0.75 in
19.05
mm
2734 2700 3.1250 in
79.375
mm
0.8125 in
20.638
mm
2735X 2700 2.8750 in
73.025
mm
0.75 in
19.05
mm
2736 2700 2-15/16 in
74.613
mm
0.75 in
19.05
mm
275155 275000 15.5 in
393.7
mm
1.9687 in
50.005
mm
275158 275000 15.8750 in
403.225
mm
1.8125 in
46.038
mm
275160 275000 16.0000 in
406.400
mm
1.8125 in
46.038
mm
27620 27600 4.9375 in
125.413
mm
0.7813 in
19.845
mm
27620RB 27600 4.9375 in
125.413
mm
0.7813 in
19.845
mm
27621 27600 4.9375 in
125.413
mm
1 in
25.4
mm
277565 277000 56.5000 in
1435.100
mm
3.75 in
95.25
mm
27820 27800 3.1510 in
80.035
mm
0.7288 in
18.512
mm
27821 27800 3.1510 in
80.035
mm
0.6875 in
17.463
mm
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<