Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
26824 | Series N/A 26800 | D - Cup Outer Diameter N/A 3.1496 in80 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26830 | Series N/A 26800 | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
26831 | Series N/A 26800 | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
271100 | Series N/A 270000 | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
271102-S | Series N/A 270000 | D - Cup Outer Diameter N/A 11.0236 in279.999 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
271125 | Series N/A 270000 | D - Cup Outer Diameter N/A 11.25 in285.750 mm | C - Cup Width N/A 2.3125 in58.738 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2720 | Series N/A 2700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2726 | Series N/A 2700 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2729 | Series N/A 2700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2729X | Series N/A 2700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2731 | Series N/A 2700 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2732 | Series N/A 2700 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.9688 in24.608 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2733 | Series N/A 2700 | D - Cup Outer Diameter N/A 2.9630 in75.260 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2734 | Series N/A 2700 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2735X | Series N/A 2700 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
2736 | Series N/A 2700 | D - Cup Outer Diameter N/A 2-15/16 in74.613 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
275155 | Series N/A 275000 | D - Cup Outer Diameter N/A 15.5 in393.7 mm | C - Cup Width N/A 1.9687 in50.005 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
275158 | Series N/A 275000 | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | C - Cup Width N/A 1.8125 in46.038 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
275160 | Series N/A 275000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Cup Width N/A 1.8125 in46.038 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27620 | Series N/A 27600 | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27620RB | Series N/A 27600 | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | C - Cup Width N/A 0.7813 in19.845 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27621 | Series N/A 27600 | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
277565 | Series N/A 277000 | D - Cup Outer Diameter N/A 56.5000 in1435.100 mm | C - Cup Width N/A 3.75 in95.25 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27820 | Series N/A 27800 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Cup Width N/A 0.7288 in18.512 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
27821 | Series N/A 27800 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |