Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 301 - 325 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

281200 280000 12 in
304.8
mm
1.6875 in
42.863
mm
281202 280000 12 in
304.8
mm
1.6875 in
42.863
mm
2820 2800 2.8750 in
73.025
mm
0.6875 in
17.463
mm
2821 2800 2.8750 in
73.025
mm
0.6875 in
17.463
mm
28300 28000 3 in
76.2
mm
0.6105 in
15.507
mm
28300X 28000 3 in
76.2
mm
0.6100 in
15.494
mm
28315 28000 3.1496 in
80
mm
0.625 in
15.875
mm
28315A 28000 3.1496 in
80
mm
0.625 in
15.875
mm
28316 28000 3.1562 in
80.167
mm
0.625 in
15.875
mm
28317 28000 3.1510 in
80.035
mm
0.625 in
15.875
mm
28520 28500 3.5425 in
89.980
mm
0.7869 in
19.987
mm
28521 28500 3.6250 in
92.075
mm
0.7813 in
19.845
mm
285226 285000 22.6250 in
574.675
mm
2 in
50.8
mm
28523 28500 3.6250 in
92.075
mm
0.9062 in
23.017
mm
28526 28500 3.9364 in
99.985
mm
0.7813 in
19.845
mm
28527RB 28500 3.9368 in
99.995
mm
0.7813 in
19.845
mm
28621 28600 3.8125 in
96.838
mm
0.7656 in
19.446
mm
28622 28600 3.8437 in
97.630
mm
0.7656 in
19.446
mm
28622A 28600 3.8437 in
97.630
mm
0.7656 in
19.446
mm
28622P 28600 3.8437 in
97.630
mm
0.7656 in
19.446
mm
28623 28600 3.8750 in
98.425
mm
0.7656 in
19.446
mm
28820 28800 12 in
304.8
mm
0.625 in
15.875
mm
28919 28900 3.9362 in
99.979
mm
0.75 in
19.05
mm
28920 28900 4 in
101.600
mm
0.7813 in
19.845
mm
28921 28900 3.9370 in
100
mm
0.7813 in
19.845
mm
  Results 301 - 325 of 1000 « 11 12 13 14 15 »  
<