Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 326 - 350 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

28921A 28900 3.9370 in
100
mm
0.7813 in
19.845
mm
291749 290000 17.5 in
444.5
mm
1.5625 in
39.688
mm
291750 290000 17.5 in
444.5
mm
1.5625 in
39.688
mm
2924 2900 3.3465 in
85.001
mm
0.8125 in
20.638
mm
2925 2900 3.4375 in
87.313
mm
0.875 in
22.225
mm
29334 29000 3.346 in
84.988
mm
0.625 in
15.875
mm
295193 295000 19.2500 in
488.950
mm
3.625 in
92.075
mm
29520 29500 4.25 in
107.95
mm
0.75 in
19.05
mm
29521 29500 4.3307 in
110
mm
0.75 in
19.05
mm
29522 29500 4.25 in
107.95
mm
0.75 in
19.05
mm
29620 29600 4-7/16 in
112.713
mm
0.75 in
19.05
mm
296204 296000 20.5000 in
520.7
mm
3.625 in
92.075
mm
296205 296000 20.5000 in
520.7
mm
3.625 in
92.075
mm
29620V 29600 4-7/16 in
112.713
mm
0.75 in
19.05
mm
29622W 29600 4.4995 in
114.287
mm
0.75 in
19.05
mm
29624 29600 4.5000 in
114.300
mm
0.875 in
22.225
mm
29625WE 29600 4.5900 in
116.586
mm
0.9290 in
23.597
mm
29630 29600 4 3/4 in
120.650
mm
0.75 in
19.05
mm
29819 29800 12.5000 in
317.500
mm
0.625 in
15.875
mm
29820 29800 12.75 in
323.85
mm
0.625 in
15.875
mm
298216 298000 21.5000 in
546.1
mm
3.625 in
92.075
mm
299711 299000 71.1250 in
1806.575
mm
3.375 in
85.725
mm
299711X 299000 71.1250 in
1806.575
mm
3.375 in
85.725
mm
312 315 2.8593 in
72.626
mm
0.9375 in
23.813
mm
3120 3100 2.8593 in
72.626
mm
0.9375 in
23.813
mm
  Results 326 - 350 of 1000 « 11 12 13 14 15 »  
<