Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

3120-S 3100 2.8346 in
71.999
mm
0.9375 in
23.813
mm
3126 3100 2.8360 in
72.034
mm
0.9375 in
23.813
mm
3129 3100 3 in
76.2
mm
0.9375 in
23.813
mm
313 315 2.8346 in
71.999
mm
0.7480 in
18.999
mm
3130 3100 2.8593 in
72.626
mm
0.9375 in
23.813
mm
314 315 3.1496 in
80
mm
0.8268 in
21.001
mm
31520 31500 3 in
76.2
mm
0.9375 in
23.813
mm
31521 31500 3 in
76.2
mm
0.9375 in
23.813
mm
31523RB 31500 3.1250 in
79.375
mm
0.9375 in
23.813
mm
321240 321000 24.0 in
609.600
mm
4.375 in
111.125
mm
321245 321000 24.5000 in
622.300
mm
4.375 in
111.125
mm
323 315 2.9528 in
75.001
mm
0.7480 in
18.999
mm
323290 323000 28.9940 in
736.448
mm
7 in
177.8
mm
324160 324000 16.0000 in
406.400
mm
2.625 in
66.675
mm
325420 325000 42.0000 in
1066.800
mm
6.0000 in
152.400
mm
327355 327000 35.4950 in
901.573
mm
4 in
101.6
mm
328269 328000 26.9960 in
685.698
mm
4.125 in
104.775
mm
329172 329000 17.246 in
438.048
mm
2.125 in
53.975
mm
330166 330000 16.6250 in
422.275
mm
2.125 in
53.975
mm
332 335 3.1496 in
80
mm
0.7018 in
17.826
mm
3320 3300 3.1562 in
80.167
mm
0.9375 in
23.813
mm
3320X 3300 3.3750 in
85.725
mm
0.9375 in
23.813
mm
3321 3300 3.0525 in
77.534
mm
0.9375 in
23.813
mm
3324 3300 3.1562 in
80.167
mm
0.8437 in
21.430
mm
3325 3300 3.1486 in
79.974
mm
0.9375 in
23.813
mm
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<