Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 476 - 500 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

393C 395 4.4680 in
113.487
mm
0.8060 in
20.472
mm
393WE 395 4.5900 in
116.586
mm
1.1859 in
30.122
mm
394 395 4.3307 in
110
mm
0.8661 in
21.999
mm
39412 39000 4.1250 in
104.775
mm
0.625 in
15.875
mm
39414X 39000 4.1339 in
105.001
mm
0.6299 in
15.999
mm
39422 39000 4.2188 in
107.158
mm
0.8348 in
21.204
mm
39433 39000 4.3330 in
110.058
mm
0.6786 in
17.236
mm
394A 395 4.3307 in
110
mm
0.7411 in
18.824
mm
394ARB 395 4.3307 in
110
mm
0.7411 in
18.824
mm
394AS 395 4.3307 in
110
mm
0.7411 in
18.824
mm
394AX 395 4.3307 in
110
mm
0.7411 in
18.824
mm
394CS 395 4.4680 in
113.487
mm
0.7411 in
18.824
mm
394XS 395 4.3301 in
109.985
mm
0.7480 in
18.999
mm
39520 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
39520P 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
39520XX 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
39521 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
39522 39500 4-7/16 in
112.713
mm
1.1875 in
30.163
mm
39528 39500 4.7238 in
119.985
mm
1.0610 in
26.949
mm
412 415 3.2500 in
82.550
mm
1.1875 in
30.163
mm
41286 41000 2.8593 in
72.626
mm
0.6875 in
17.463
mm
412A 415 3.2500 in
82.550
mm
0.9375 in
23.813
mm
413 415 3.5433 in
90
mm
1.03 in
26.162
mm
413X 415 3.5433 in
90
mm
0.8661 in
21.999
mm
414 415 3.4843 in
88.501
mm
0.875 in
22.225
mm
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  
<